Damper diodes featuring low forward voltage drop for TV receivers, monitors and switch mode power supply.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| IFRM | repetitive peak forward current | tp = 25 µs; δ = 0.5 | 60 | A | ||
| VRRM | repetitive peak reverse voltage | 1500 | V | |||
| Dynamic characteristics | ||||||
| trr | reverse recovery time | dIF/dt = 20 A/s; Tj = 25 °C; IF = 1 A; VR = 30 V | 470 | ns | ||
| Static characteristics | ||||||
| VF | forward voltage | IF = 20 A; Tj = 25 °C | 1.8 | V | ||
BY359-1500 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
All type numbers in the table below are all discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BY359-1500 | 9337 034 40127 | Discontinued Replacement product | SOD59
(TO-220AC) |
All type numbers in the table below are all discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BY359-1500 | BY359-1500 |
| week 1, 2005 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement part | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BY359-1500 | 933703440127 | DN |