NXP Semiconductors


Select site:

English

BY359-1500, BY359-1500S

Selection guide

Datasheet

BY359-1500, BY359-1500S
(Product Specification)
01-Sep-98, 5 pages, 34 kB

Download all documentation

BY359-1500, BY359-1500S - Damper diode fast, high-voltage

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Glass-passivated double diffused rectifier diode featuring low forward voltage drop, fast reverse recovery and soft recovery characteristic. The device is intended for use in TV receivers and PC monitors.

The BY359 series is supplied in the conventional leaded SOD59 (TO220AC) package.

Features

  • Low forward volt drop
  • Fast switching
  • Soft recovery characteristic
  • High thermal cycling performance
  • Low thermal resistance

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BY359-1500BY359-1500,1279337 034 40127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BY359-1500BY359-1500,127BY359-1500
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BY359-15009337 034 40127  BY359-1500,127  NADIGI-KEY CORPORATION4,429 11/20/2009Buy onlinenot available

Parametrics/similar products

Type numberPackageVRRM(V)IFRM(A)IO (AV)(A)
BY359-1500SOT78
(TO-220AB)
15006010


Similar products
BY359-1500, BY359-1500S links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.