Glass-passivated double diffused rectifier diode in a plastic envelope featuring low forward voltage drop, fast reverse recovery and soft recovery characteristic. The device is intended for use in TV receivers and PC monitors.
The BY359X series is supplied in the conventional leaded SOD113 package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BY359X-1500 | BY359X-1500,127 | 9340 303 30127 | Volume production | SOD113
(TO-220F) | Horizontal, Rail Pack | Standard Marking | |
| BY359X-1500S | BY359X-1500S,127 | 9340 529 60127 | Volume production | SOD113
(TO-220F) | Horizontal, Rail Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BY359X-1500 | BY359X-1500,127 | BY359X-1500 |
| week 32, 2004 | ||||
| BY359X-1500S | BY359X-1500S,127 | BY359X-1500S |
| week 32, 2004 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BY359X-1500 | 9340 303 30127 | BY359X-1500,127 | Order samples | |||||||
| BY359X-1500S | 9340 529 60127 | BY359X-1500S,127 | ASIA | WPI | 500 | 50 | 11/19/2009 | Buy online | Order samples |
Application Notes
Support Documents
| Type number | Package | VRRM(V) | IFRM(A) | IO (AV)(A) |
|---|---|---|---|---|
| BY359X-1500 | SOD113
(TO-220F) | 1500 | 60 | 10 |
| BY359X-1500S | SOD113
(TO-220F) | 1500 | 60 | 10 |
Similar products
BY359X-1500, BY359X-1500S
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.