NXP Semiconductors


Select site:

English

BYC10-600

Selection guide

Datasheet

BYC10-600
(Product Specification)
01-Mar-01, 6 pages, 47 kB

Download all documentation

BYC10-600 - Rectifier diode ultrafast, low switching loss

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

Features

  • Extremely fast switching
  • Low reverse recovery current
  • Low thermal resistance
  • Reduces switching losses in associated MOSFET


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BYC10-600BYC10-600,1279340 547 53127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BYC10-600BYC10-600,127BYC10-600
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BYC10-6009340 547 53127  BYC10-600,127  0.9400ASIASAC - Taiwanyes500011/20/2009Buy onlineOrder samples
    ASIAWPI5005011/19/2009Buy online 

Applications

  • Active power factor correction
  • Half-bridge lighting ballasts
  • Half-bridge/ full-bridge switched mode power supplies.

The BYC10-600 is supplied in the SOD59 (TO220AC) conventional leaded package.


Related applications
Telecom supplies
LCD TV flyback power supply
LCD TV resonant power supply
High power LED string

Parametrics/similar products

Type numberPackageVRRM(V)IO (AV) /
IF (AV)(A)
trr(ns)VF(V)@IF(A)Single/dual
BYC10-600SOT78
(TO-220AB)
60010191.810SINGLE


Similar products
BYC10-600 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.