NXP Semiconductors


Select site:

English

BYC10B-600

Selection guide

Datasheet

BYC10B-600
(Product Specification)
01-Mar-01, 6 pages, 50 kB

Download all documentation

BYC10B-600 - Rectifier diode ultrafast, low switching loss

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

Features

  • Extremely fast switching
  • Low reverse recovery current
  • Low thermal resistance
  • Reduces switching losses in associated MOSFET


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BYC10B-600BYC10B-600,1189340 547 54118Volume productionSOT404
(D2PAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BYC10B-600BYC10B-600,118BYC10B-600
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BYC10B-6009340 547 54118  BYC10B-600,118  0.9400      Order samples

Applications

  • Active power factor correction
  • Half-bridge lighting ballasts
  • Half-bridge/ full-bridge switched mode power supplies.

The BYC10B-600 is supplied in the SOT404 surface mounting package.


Related applications
Telecom supplies
LCD TV flyback power supply
LCD TV resonant power supply
High power LED string

Parametrics/similar products

Type numberPackageVRRM(V)IO (AV) /
IF (AV)(A)
trr(ns)VF(V)@IF(A)Single/dual
BYC10B-600SOT404
(D2PAK)
60010191.810SINGLE


Similar products
BYC10B-600 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.