NXP Semiconductors


Select site:

English

BYC20-600

Selection guide

Datasheet

(Product Specification)
v.1.0, 28-Nov-07, 10 Pages, 64kB

Download all documentation

Hyperfast rectifier diode, low switching loss

General description
Features and benefits
Applications
Quick reference
Similar products
Pinning information
Block diagrams
Pricing/ordering/availability
Samples
Products/packages
Quality/reliability/chemical content
Design support
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Hyperfast rectifier diode in a SOD59 (2-lead TO-220AC) plastic package.

Features and benefits

  • Low reverse recovery current and low thermal resistance
  • Reduces switching losses in associated MOSFET

Applications

  • Continuous Current Mode (CCM) Power Factor Correction (PFC)
  • Half-bridge/full-bridge switched-mode power supplies
  • Half-bridge lighting ballasts

Quick reference

SymbolParameterConditionsMinTyp/NomMaxUnit
VRRMrepetitive peak reverse voltage   600V
IF(AV)average forward currentSQW; δ = 0.5; Tmb ≤ 93 °C  20A
IFRMrepetitive peak forward currenttp = 25 µs; δ = 0.5  40A
Dynamic characteristics
trrreverse recovery timeIF = 10 A; VR = 400 V; dIF/dt = 500 A/µs; Tj = 25 °C 19 ns
Static characteristics
VFforward voltageIF = 20 A; Tj = 150 °C 1.42.05V

Similar Products

BYC20-600 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BYC20-600934061501127BYC20-600,127NAARROW ELECTRONICS127003/16/2010Buy onlineOrder samples
JAPANCHIP ONE STOPno0003/17/2010Buy online

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BYC20-600BYC20-600,1279340 615 01127Volume productionSOD59
(TO-220AC)

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BYC20-600BYC20-600,127BYC20-600

Quality and reliability disclaimer

Design support

Leaflet

NXP Casco diode BYC58X-600 12.5 ns t_rr (v.1.1, 22-Feb-10)

Other type

CCM PFC, DCM PFC and ultrafast recovery diodes (v.1.0, 23-Jun-09)

Selection guide

Power MOSFET Selection guide 2009 (v.1.3, 24-Nov-09)
Bipolar Power Product Selection Guide (interactive) (v.1.2, 01-Dec-09)