NXP Semiconductors


Select site:

English

BYC8-600

Selection guide

Datasheet

(Product Specification)
v.6.0, 16-Mar-09, 9 Pages, 137kB

Download all documentation

General description

Hyperfast rectifier diode in a SOD59 (2-lead TO-220AC) plastic package.

Features and benefits

  • Low reverse recovery current and low thermal resistance
  • Reduces switching losses in associated MOSFET

Applications

  • Continuous Current Mode (CCM) Power Factor Correction (PFC)
  • Half-bridge/full-bridge switched-mode power supplies
  • Half-bridge lighting ballasts

Quick reference

SymbolParameterConditionsMinTyp/NomMaxUnit
VRRMrepetitive peak reverse voltage   600V
IF(AV)average forward currentSQW; δ = 0.5; Tmb ≤ 109 °C  8A
Dynamic characteristics
trrreverse recovery timeIF = 8 A; VR = 400 V; dIF/dt = 500 A/µs; Tj = 25 °C 19 ns
Static characteristics
VFforward voltageIF = 8 A; Tj = 150 °C 1.41.85V

Similar Products

BYC8-600 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Pinning information

PinSymbolDescriptionSimplified outlineGraphic symbol
1KcathodeSOD59 (TO-220AC)Diode symbol
2Aanode
mbmbmounting base; cathode

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BYC8-600934054751127BYC8-600,1270.82NAARROW ELECTRONICS127003/18/2010Buy onlineOrder samples
JAPANCHIP ONE STOPno0003/19/2010Buy online
ASIASACL - Hong Kong/Chinayes1000500003/19/2010Buy online
ASIASAC - Taiwanyes50500003/19/2010Buy online

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BYC8-600BYC8-600,1279340 547 51127Volume productionSOD59
(TO-220AC)

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BYC8-600BYC8-600,127BYC8-600
week 1, 2005

Quality and reliability disclaimer