Hyperfast rectifier diode in a SOD59 (2-lead TO-220AC) plastic package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BYC8-600 | BYC8-600,127 | 9340 547 51127 | Volume production | SOT78
(TO-220AB) | Tube pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BYC8-600 | BYC8-600,127 | BYC8-600 |
| week 1, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BYC8-600 | 9340 547 51127 | BYC8-600,127 | 0.8200 | ASIA | SAC - Taiwan | yes | 5000 | 11/20/2009 | Buy online | Order samples |
| ASIA | SACL - Hong Kong/China | yes | 5000 | 11/20/2009 | Buy online | |||||
| ASIA | WPI | 500 | 50 | 11/19/2009 | Buy online |
Related applications
Telecom supplies
LCD TV flyback power supply
LCD TV resonant power supply
High power LED string
Support Documents
| Type number | Package | VRRM(V) | IO (AV) / IF (AV)(A) | trr(ns) | VF(V) | @IF(A) | Single/dual |
|---|---|---|---|---|---|---|---|
| BYC8-600 | SOT78
(TO-220AB) | 600 | 8 | 19 | 8 | 1.85 | SINGLE |
Similar products
BYC8-600
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.