NXP Semiconductors


Select site:

English

BYM357X

Selection guide

Datasheet

BYM357X
(Product Specification)
01-Feb-00, 7 pages, 47 kB

Download all documentation

BYM357X - Damper-Modulator fast, high-voltage

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been withdrawn. Please contact your local Sales or Distributor office for more details.All information hereunder is subject to the subsequent disclaimers

General description

Combined damper and modulator diodes in an isolated plastic envelope for horizontal deflection in colour TV and PC monitors.
The BYM357X contains diodes with performance characteristics designed specifically for applications from 16kHz to 70kHz

The BYM357X series is supplied in the conventional leaded SOT186A package.

Features

  • Low forward volt drop
  • Fast switching
  • Soft recovery characteristic
  • High thermal cycling performance
  • Isolated mounting tab


Products/packages


Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BYM357XBYM357X,1279340 560 30127Withdrawn
Replacement product
SOT186A
(TO-220F)
Horizontal, Rail PackStandard Marking

Quality/reliability/chemical content


Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BYM357XBYM357X,127Not available
week 32, 2004

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
BYM357X93405603012731-dec-0830-jun-09$product.prunedProduct.eplacementPartDN 61
  • Multi source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.

Parametrics/similar products

Type numberPackageVRRM(V)VF(V)IFSM max.(A)trr
max(ns)
BYM357XSOT186A
(TO-220F)
15001.360300


Similar products
BYM357X links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.