Combined damper and modulator diodes in an isolated plastic envelope for horizontal deflection in PC monitors.
The BYM358X contains diodes with performance characteristics designed specifically for applications from 32kHz to 120kHz
The BYM358X series is supplied in the conventional leaded SOT186A package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BYM358X | BYM358X,127 | 9340 561 51127 | Withdrawn Replacement product | SOT186A
(TO-220F) | Horizontal, Rail Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BYM358X | BYM358X,127 | Not available |
| week 32, 2004 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BYM358X | 934056151127 | 31-dec-08 | 30-jun-09 | $product.prunedProduct.eplacementPart | DN 61 |
| Standard End of Life. |
Application Notes
Support Documents
| Type number | Package | VRRM(V) | VF(V) | IFSM max.(A) | trr max(ns) |
|---|---|---|---|---|---|
| BYM358X | SOT186A
(TO-220F) | 1500 | 1.5 | 66.0 | 170 |
Similar products
BYM358X
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.