NXP Semiconductors


Select site:

English

BYQ28X series

Parametric Search

Datasheet

BYQ28X series
(Product Specification)
01-Aug-96, 6 pages, 41 kB

Download all documentation

General description

Glass passivated dual epitaxial rectifier diodes in a full pack plastic envelope, featuring low forward voltage drop, ultra-fast recovery times and soft recovery characteristic. They are intended for use in switched mode power supplies and high frequency circuits in general where low conduction and switching losses are essential.

Features

  • System I and FM radio broadcast
  • True 5 V device (low power dissipation)
  • Full TV frequency range from channel A (45.75 MHz) to channel 69 (855.25 MHz)
  • FM radio band coverage from 87.50 to 108.00 MHz
  • PLL controlled tuning
  • Programmable PLL step size (31.25, 50 or 62.5 kHz)
  • True-synchronous vision IF demodulator (PLL)
  • Ultra-linear FM PLL demodulator for FM radio broadcast
  • Demodulated video output, AF sound output, second sound IF output
  • I2C-bus control of tuning, address selection,AFC status information
  • Complies with European regulations on radiation, signal handling and immunity 'CENELEC 55020, 55013'
  • Small horizontally mounted metal housing.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BYQ28X-200BYQ28X-2009340 396 00127Volume productionSOT186A
(TO-220F)
Horizontal, Rail PackStandard MarkingBYQ28X-200
week 32, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BYQ28X-2009340 396  00127  0.4700NADIGI-KEY CORPORATION3,49710/9/2008 Buy online Order samples
   EUFARNELL71110/9/2008 Buy online  
   NAMOUSER ELECTRONICS2,81510/9/2008 Buy online  
   NANEWARK71110/9/2008 Buy online  
   ASIAWPI50010/09/2008 Buy online  

Parametrics/similar products

Type numberPackageVRRM(V)IO (AV) /
IF (AV)(A)
trr(ns)VF(V)@IF(A)Single/dual
BYQ28X-200SOT186A
(TO-220F)
20010250.8955DUAL (2 x 5A)

Similar products

BYQ28X series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.