NXP Semiconductors


Select site:

English

BYQ28 series E and ED

Selection guide

Datasheet

BYQ28 series E and ED
(Product Specification)
05-Dec-07, 10 pages, 68 kB

Download all documentation

BYQ28 series E and ED - Rectifier diodes ultrafast, rugged

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Ultrafast, dual common cathode, epitaxial rectifier diodes in a SOT78 (TO-220AB) and a SOT428 (DPAK) plastic package.

Features

  • Fast switching
  • Low thermal resistance
  • Soft recovery characteristic
  • Low forward voltage drop
  • Reverse surge capability
  • High thermal cycling performance

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BYQ28E-200BYQ28E-200,1279340 145 50127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking
BYQ28E-200/HBYQ28E-200/H,1279340 627 25127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking
BYQ28ED-200BYQ28ED-200,1189340 548 86118Volume productionSOT428
(DPAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BYQ28E-200BYQ28E-200,127BYQ28E-200
week 1, 2005
BYQ28E-200/HBYQ28E-200/H,127BYQ28E-200_H
BYQ28ED-200BYQ28ED-200,118BYQ28ED-200
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BYQ28E-2009340 145 50127  BYQ28E-200,127  0.4000NADIGI-KEY CORPORATION3,187 11/20/2009Buy onlineOrder samples
    NAAVNET ELECTRONICS MARKETING10,000 11/19/2009Buy online 
    ASIASAC - Taiwanyes100011/20/2009Buy online 
    ASIASACL - Hong Kong/Chinayes500011/20/2009Buy online 
    ASIAWPI5005011/19/2009Buy online 
BYQ28E-200/H9340 627 25127  BYQ28E-200/H,127  ASIAWPI505011/19/2009Buy onlinenot available
BYQ28ED-2009340 548 86118  BYQ28ED-200,118  0.4100ASIAWPI25,000250011/19/2009Buy onlineOrder samples

Applications

  • Output rectifiers in high-frequency switched-mode power supplies


Related applications
Telecom supplies
LCD TV flyback power supply
LCD TV resonant power supply
High power LED string

Parametrics/similar products

Type numberPackageVRRM(V)IO (AV) /
IF (AV)(A)
trr(ns)VF(V)@IF(A)Single/dual
BYQ28E-200SOT78
(TO-220AB)
20010250.8955DUAL (2 x 5A)
BYQ28E-200/HSOT78
(TO-220AB)
20010250.8955DUAL (2 x 5A)
BYQ28ED-200SOT428
(DPAK)
20010250.8955DUAL (2 x 5A)


Similar products
BYQ28 series E and ED links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.