NXP Semiconductors


Select site:

English

BYQ30E, BYQ30EB, BYQ30ED series

Selection guide

Datasheet

BYQ30E, BYQ30EB, BYQ30ED series
(Product Specification)
01-Oct-98, 8 pages, 52 kB

Download all documentation

BYQ30E, BYQ30EB, BYQ30ED series - Rectifier diodes ultrafast, rugged

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Dual, ultra-fast, epitaxial rectifier diodes intended for use as output rectifiers in high frequency switched mode power supplies.

The BYQ30E series is supplied in the SOT78 conventional leaded package.
The BYQ30EB series is supplied in the SOT404 surface mounting package.
The BYQ30ED series is supplied in the SOT428 surface mounting package.

Features

  • Low forward volt drop
  • Fast switching
  • Soft recovery characteristic
  • Reverse surge capability
  • High thermal cycling performance
  • Low thermal resistance

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BYQ30E-200BYQ30E-200,1279340 538 70127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking
BYQ30E-200/HBYQ30E-200/H,1279340 630 94127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BYQ30E-200BYQ30E-200,127BYQ30E-200
week 1, 2005
BYQ30E-200/HBYQ30E-200/H,127BYQ30E-200_H
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BYQ30E-2009340 538 70127  BYQ30E-200,127  0.6500NAMOUSER ELECTRONICS250 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS250 11/20/2009Buy online 
    NAFUTURE ELECTRONICS5,250 11/19/2009Buy online 
    ASIASAC - Taiwanyes500011/20/2009Buy online 
    ASIASACL - Hong Kong/Chinayes500011/20/2009Buy online 
    ASIAWPI5005011/19/2009Buy online 
BYQ30E-200/H9340 630 94127  BYQ30E-200/H,127        not available

Parametrics/similar products

Type numberPackageVRRM(V)IO (AV) /
IF (AV)(A)
trr(ns)VF(V)@IF(A)Single/dual
BYQ30E-200SOT78
(TO-220AB)
20016250.958DUAL (2 x 8A)
BYQ30E-200/HSOT78
(TO-220AB)
20016250.958DUAL (2 x 8A)


Similar products
BYQ30E, BYQ30EB, BYQ30ED series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.