NXP Semiconductors


Select site:

English

BYR29 series

Selection guide

Datasheet

BYR29 series
(Product Specification)
01-Sep-98, 5 pages, 38 kB

Download all documentation

BYR29 series - Rectifier diodes ultrafast

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Ultra-fas, epitaxial rectifier diodes intended for use as output rectifiers in high frequency switched mode power supplies.

The BYR29 series is supplied in the conventional leaded SOD59 (TO220AC) package.

Features

  • Low forward volt drop
  • Fast switching
  • Soft recovery characteristic
  • Reverse surge capability
  • High thermal cycling performance
  • Low thermal resistance

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BYR29-600BYR29-600,1279337 223 20127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking
BYR29-800BYR29-800,1279337 223 30127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BYR29-600BYR29-600,127BYR29-600
week 1, 2005
BYR29-800BYR29-800,127BYR29-800
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BYR29-6009337 223 20127  BYR29-600,127  0.7100ASIAWPI5005011/19/2009Buy onlineOrder samples
BYR29-8009337 223 30127  BYR29-800,127  0.4300NAARROW ELECTRONICS2,663 11/19/2009Buy onlineOrder samples

Parametrics/similar products

Type numberPackageVRRM(V)IO (AV) /
IF (AV)(A)
trr(ns)VF(V)@IF(A)Single/dual
BYR29-600SOT78
(TO-220AB)
6008751.58SINGLE
BYR29-800SOT78
(TO-220AB)
8008751.58SINGLE


Similar products
BYR29 series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.