NXP Semiconductors


Select site:

English

BYT28 series

Selection guide

Datasheet

BYT28 series
(Product Specification)
22-Nov-04, 9 pages, 67 kB

Download all documentation

BYT28 series - Dual rectifier diodes ultrafast

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Dual, common cathode, ultrafast, epitaxial rectifier diodes in the SOT78 (TO-220AB) leaded package.

Features

  • Low forward voltage drop
  • Fast switching
  • Soft recovery characteristics
  • High thermal cycling performance
  • Low thermal resistance.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BYT28-300BYT28-300,1279337 443 60127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking
BYT28-500BYT28-500,1279337 443 80127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BYT28-300BYT28-300,127BYT28-300
week 1, 2005
BYT28-500BYT28-500,127BYT28-500
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BYT28-3009337 443 60127  BYT28-300,127  0.7500      Order samples
BYT28-5009337 443 80127  BYT28-500,127  0.8200      Order samples

Applications

  • Output rectifiers in high frequency switched-mode power supplies.


Related applications
Telecom supplies
LCD TV flyback power supply
LCD TV resonant power supply
High power LED string

Parametrics/similar products

Type numberPackageVRRM(V)IO (AV) /
IF (AV)(A)
trr(ns)VF(V)@IF(A)Single/dual
BYT28-300SOT78
(TO-220AB)
30010601.055DUAL (2 x 5A)
BYT28-500SOT78
(TO-220AB)
50010601.055DUAL (2 x 5A)


Similar products
BYT28 series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.