NXP Semiconductors


Select site:

English

BYV29F; BYV29X series

Selection guide

Datasheet

BYV29F; BYV29X series
(Product Specification)
02-Feb-99, 7 pages, 43 kB

Download all documentation

BYV29F; BYV29X series - Rectifier diodes ultrafast

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Ultra-fast epitaxial rectifier diodes intended for use in switched mode power supply output rectification, electronic lighting ballasts and high frequency switching circuits in general.

The BYV29F series is supplied in the SOD100 package.
The BYV29X series is supplied in the SOD113 package.

Features

  • Low forward volt drop
  • Fast switching
  • Soft recovery characteristic
  • High thermal cycling performance
  • Isolated mounting tab


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BYV29X-500BYV29X-500,1279340 555 59127Volume productionSOD113
(TO-220F)
Horizontal, Rail PackStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BYV29X-500BYV29X-500,127BYV29X-500
W32

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BYV29X-5009340 555 59127  BYV29X-500,127  0.4800ASIAWPI5005011/19/2009Buy onlineOrder samples

Parametrics/similar products

Type numberPackageVRRM(V)IO (AV) /
IF (AV)(A)
VF(V)@IF(A)Single/dual
BYV29X-500SOD113
(TO-220F)
50091.038SINGLE


Similar products
BYV29F; BYV29X series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.