NXP Semiconductors


Select site:

English

BYV32E-100

Selection guide

Datasheet

BYV32E-100
(Product Specification)
03-Mar-09, 9 pages, 136 kB

Download all documentation

BYV32E-100 - Dual rugged ultrafast rectifier diode, 20 A, 100 V

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Ultrafast dual epitaxial rectifier diode in a SOT78 (TO-220AB) plastic package.

Features

  • High reverse voltage surge capability
  • High thermal cycling performance
  • Low thermal resistance
  • Soft recovery characteristic minimizes power consuming oscillations
  • Very low on-state loss

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BYV32E-100BYV32E-100,1279340 116 70127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BYV32E-100BYV32E-100,127BYV32E-100
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BYV32E-1009340 116 70127  BYV32E-100,127  0.5500NAMOUSER ELECTRONICS223 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION1,955 11/20/2009Buy online 
    NAMOUSER ELECTRONICS223 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING10,000 11/19/2009Buy online 

Applications

  • Output rectifiers in high-frequency switched-mode power supplies


Related applications
Telecom supplies
LCD TV flyback power supply
LCD TV resonant power supply
High power LED string

Parametrics/similar products

Type numberPackageVRRM(V)IO (AV) /
IF (AV)(A)
trr(ns)VF(V)@IF(A)Single/dual
BYV32E-100SOT78
(TO-220AB)
10020250.858DUAL (2 x 10A)


Similar products
BYV32E-100 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.