NXP Semiconductors


Select site:

English

BYV34-600

Selection guide

Datasheet

BYV34-600
(Product Specification)
04-Oct-07, 9 pages, 63 kB

Download all documentation

BYV34-600 - Dual rectifier diode ultrafast

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Ultrafast, dual common cathode, epitaxial rectifier diode in a SOT78 (TO-220AB) plastic package.

Features

  • Fast switching
  • Low thermal resistance
  • Soft recovery characteristic
  • Low forward voltage drop
  • Low switching loss
  • High thermal cycling performance

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BYV34-600BYV34-600,1279340 605 91127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BYV34-600BYV34-600,127BYV34-600

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BYV34-6009340 605 91127  BYV34-600,127        Order samples

Applications

  • Output rectifiers in high frequency switched-mode power supplies
  • Discontinuous Current Mode (DCM) Power Factor Correction (PFC)


Related applications
Telecom supplies
LCD TV flyback power supply
LCD TV resonant power supply
High power LED string

Parametrics/similar products

Type numberPackageVRRM(V)IO (AV)(A)trr(ns)VF(V)
BYV34-600SOT78
(TO-220AB)
60020601.16


Similar products
BYV34-600 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.