NXP Semiconductors


Select site:

English

BYV34G-600

Selection guide

Datasheet

BYV34G-600
(Product Specification)
25-Feb-09, 9 pages, 62 kB

Download all documentation

BYV34G-600 - Dual rectifier diode, ultrafast

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Ultrafast, dual common cathode, epitaxial rectifier diode in a SOT226 (I2PAK), low-profile plastic package.

Features

  • Fast switching
  • Low thermal resistance
  • Soft recovery characteristic
  • High thermal cycling performance
  • Low switching loss
  • Low forward voltage drop

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BYV34G-600BYV34G-600,1279340 631 51127Volume productionSOT226
(I2PAK)
Horizontal, Rail PackStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BYV34G-600BYV34G-600,127BYV34G-600

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BYV34G-6009340 631 51127  BYV34G-600,127  ASIAWPI5005011/19/2009Buy onlinenot available

Applications

  • Output rectifiers in high frequency switched-mode power supplies
  • Discontinuous Current Mode (DCM) Power Factor Correction (PFC)


Related applications
Telecom supplies
LCD TV flyback power supply
LCD TV resonant power supply
High power LED string

Parametrics/similar products

Type numberPackageVRRM(V)IO (AV)(A)trr(ns)VF(V)
BYV34G-600SOT226
(I2PAK)
60020601.16


Similar products
BYV34G-600 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.