NXP Semiconductors


Select site:

English

Datasheet

BYV34X-600
(Product Specification)
13-Sep-07, 9 pages, 66 kB

Download all documentation

General description

Ultrafast, dual common cathode, epitaxial rectifier diode in a SOT186A (TO-220F)) plastic package.

Features

  • Fast switching
  • Low thermal resistance
  • Soft recovery characteristics
  • Isolated package
  • Low forward voltage drop
  • High thermal cycling performance

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BYV34X-6009340 605 89127Volume productionSOT186AHorizontal, Rail PackStandard MarkingBYV34X-600

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BYV34X-6009340 605  89127        Order samples

Parametrics/similar products

Type numberPackageVRRM(V)IO (AV)(A)trr(ns)VF(V)
BYV34X-600SOT186A
600 20 60 1.16

Similar products

BYV34X-600 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.