Dual, common cathode, ultra-fast, epitaxial rectifier diodes intended for use as output rectifiers in high frequency switched mode power supplies.
The BYV34 series is supplied in the conventional leaded SOT78 (TO220AB) package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BYV34-400 | BYV34-400,127 | 9337 090 10127 | Volume production | SOT78
(TO-220AB) | Tube pack | Standard Marking | |
| BYV34-500 | BYV34-500,127 | 9337 090 20127 | Volume production | SOT78
(TO-220AB) | Tube pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BYV34-400 | BYV34-400,127 | BYV34-400 |
| week 1, 2005 | ||||
| BYV34-500 | BYV34-500,127 | BYV34-500 |
| week 1, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BYV34-400 | 9337 090 10127 | BYV34-400,127 | 1.0200 | NA | MOUSER ELECTRONICS | 4,429 | 11/20/2009 | Buy online | Order samples | |
| NA | NEWARK | 2,275 | 11/20/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 509 | 11/19/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 114 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 4,429 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 10,000 | 11/19/2009 | Buy online | ||||||
| BYV34-500 | 9337 090 20127 | BYV34-500,127 | 1.0200 | NA | DIGI-KEY CORPORATION | 322 | 11/20/2009 | Buy online | Order samples | |
| NA | AVNET ELECTRONICS MARKETING | 10,000 | 11/19/2009 | Buy online |
Related applications
Telecom supplies
LCD TV flyback power supply
LCD TV resonant power supply
High power LED string
| Type number | Package | VRRM(V) | IO (AV) / IF (AV)(A) | trr(ns) | VF(V) | @IF(A) | Single/dual |
|---|---|---|---|---|---|---|---|
| BYV34-400 | SOT78
(TO-220AB) | 400 | 20 | 60 | 1.05 | 10 | DUAL (2 x 10A) |
| BYV34-500 | SOT78
(TO-220AB) | 500 | 20 | 60 | 1.05 | 10 | DUAL (2 x 10A) |
Similar products
BYV34 series
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.