NXP Semiconductors


Select site:

English

BYV410-600

Selection guide

Datasheet

BYV410-600
(Product Specification)
30-Jun-09, 10 pages, 143 kB

Download all documentation

BYV410-600 - Enhanced ultrafast dual rectifier diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Enhanced ultrafast dual rectifier diode in a SOT78 (TO-220AB) plastic package.

Features

  • High thermal cycling performance
  • Low on state losses
  • Low thermal resistance
  • Soft recovery characteristic minimizes power consuming oscillations

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BYV410-600BYV410-600,1279340 632 73127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BYV410-600BYV410-600,127BYV410-600
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BYV410-6009340 632 73127  BYV410-600,127        Order samples

Applications

  • Dual mode (DCM and CCM) PFC
  • Power Factor Correction (PFC) for Interleaved Topology

Parametrics/similar products

Type numberPackageVRRM(V)IO (AV)(A)trr(ns)VF(V)
BYV410-600SOT78
(TO-220AB)
60020301.16