Dual, ultra-fast, epitaxial rectifier diodes intended for use as output rectifiers in high frequency switched mode power supplies.
The BYV42E series is supplied in the SOT78 conventional leaded package.
The BYV42EB series is supplied in the SOT404 surface mounting package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BYV42E-150 | BYV42E-150,127 | 9340 134 80127 | Volume production | SOT78
(TO-220AB) | Tube pack | Standard Marking | |
| BYV42E-200 | BYV42E-200,127 | 9340 134 90127 | Volume production | SOT78
(TO-220AB) | Tube pack | Standard Marking | |
| BYV42EB-200 | BYV42EB-200,118 | 9340 419 20118 | Volume production | SOT404
(D2PAK) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BYV42E-150 | BYV42E-150,127 | BYV42E-150 |
| week 1, 2005 | ||||
| BYV42E-200 | BYV42E-200,127 | BYV42E-200 |
| week 1, 2005 | ||||
| BYV42EB-200 | BYV42EB-200,118 | BYV42EB-200 |
| week 1, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BYV42E-150 | 9340 134 80127 | BYV42E-150,127 | 0.9300 | NA | NEWARK | 434 | 11/20/2009 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 5,250 | 11/19/2009 | Buy online | ||||||
| ASIA | WPI | 500 | 50 | 11/19/2009 | Buy online | |||||
| BYV42E-200 | 9340 134 90127 | BYV42E-200,127 | 0.8100 | NA | NEWARK | 4,220 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 4,592 | 11/19/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 952 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 5,000 | 11/19/2009 | Buy online | ||||||
| ASIA | SAC - Taiwan | yes | 5000 | 11/20/2009 | Buy online | |||||
| ASIA | WPI | 40 | 1 | 11/19/2009 | Buy online | |||||
| BYV42EB-200 | 9340 419 20118 | BYV42EB-200,118 | 0.7700 | Order samples |
Related applications
Telecom supplies
LCD TV flyback power supply
LCD TV resonant power supply
High power LED string
Support Documents
| Type number | Package | VRRM(V) | IO (AV) / IF (AV)(A) | trr(ns) | VF(V) | @IF(A) | Single/dual |
|---|---|---|---|---|---|---|---|
| BYV42E-150 | SOT78
(TO-220AB) | 150 | 30 | 28 | 0.85 | 15 | DUAL (2 x15A) |
| BYV42E-200 | SOT78
(TO-220AB) | 200 | 30 | 28 | 0.85 | 15 | DUAL (2 x15A) |
| BYV42EB-200 | SOT404
(D2PAK) | 200 | 30 | 28 | 0.85 | 15 | DUAL (2 x15A) |
Similar products
BYV42E, BYV42EB series
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.