NXP Semiconductors


Select site:

English

BYV44 series

Selection guide

Datasheet

BYV44 series
(Product Specification)
01-Oct-98, 5 pages, 39 kB

Download all documentation

BYV44 series - Dual rectifier diodes ultrafast

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Dual, common cathode, ultra-fast, epitaxial rectifier diodes intended for use as output rectifiers in high frequency switched mode power supplies.

The BYV44 series is supplied in the conventional leaded SOT78 (TO220AB) package.

Features

  • Low forward volt drop
  • Fast switching
  • Soft recovery characteristic
  • High thermal cycling performance
  • Low thermal resistance

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BYV44-500BYV44-500,1279337 223 10127Volume productionSOT78
(TO-220AB)
Tube packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BYV44-500BYV44-500,127BYV44-500
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BYV44-5009337 223 10127  BYV44-500,127  0.7700NAARROW ELECTRONICS1,350 11/19/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS1,000 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING8,000 11/19/2009Buy online 

Parametrics/similar products

Type numberPackageVRRM(V)IO (AV) /
IF (AV)(A)
trr(ns)VF(V)@IF(A)Single/dual
BYV44-500SOT78
(TO-220AB)
50030601.1215DUAL (2 x15A)


Similar products
BYV44 series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.