NXP Semiconductors


Select site:

English

BYW29EX series

Selection guide

Datasheet

BYW29EX series
(Product Specification)
01-Oct-98, 6 pages, 41 kB

Download all documentation

BYW29EX series - Rectifier diodes ultrafast, rugged

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Glass passivated epitaxial rectifier diodes in a full pack plastic envelope, featuring low forward voltage drop, ultra-fast recovery times, soft recovery characteristic and guaranteed reverse surge and ESD capability. They are intended for use in switched mode power supplies and high frequency circuits in general where low conduction and switching losses are essential.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BYW29EX-200BYW29EX-200,1279340 412 80127Volume productionSOD113
(TO-220F)
Horizontal, Rail PackStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BYW29EX-200BYW29EX-200,127BYW29EX-200
week 32, 2004

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BYW29EX-2009340 412 80127  BYW29EX-200,127  0.4700NANEWARK2,816 11/20/2009Buy onlineOrder samples
    NAAVNET ELECTRONICS MARKETING6,000 11/19/2009Buy online 
    ASIASACL - Hong Kong/Chinayes300011/20/2009Buy online 

Parametrics/similar products

Type numberPackageVRRM(V)IO (AV) /
IF (AV)(A)
trr(ns)VF(V)@IF(A)Single/dual
BYW29EX-200SOD113
(TO-220F)
2008250.8958SINGLE


Similar products
BYW29EX series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.