NXP Semiconductors


Select site:

English

Datasheet

BZA100
(Product Specification)
02-Dec-97, 8 pages, 127 kB

Download all documentation

BZA100 - 18-fold ESD transient voltage suppressor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

18-fold monolitic transient voltage suppressor. Its 18-fold junction common anode design protects 18 separate lines using only one package. This device is ideal for situations where board space is a premium.

Features

  • SO20 SMD package allows 18 separate voltage regulator diodes in a common anode configuration
  • Working voltage: typ. 6.8 V
  • Forward voltage: max. 1.3 V
  • Maximum reverse peak power dissipation: 27.5 W at tp =1 ms
  • Maximum clamping voltage at peak pulse current: 11 V at 2.5 A
  • Low leakage current: max. 2 µA
  • ESD rating >8 kV, according IEC 801-2.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BZA100BZA100,1189340 348 60118Volume productionSOT163Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BZA100BZA100,118BZA100
week 23, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BZA1009340 348 60118  BZA100,118  0.6300ASIAWPI4,000200011/07/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS1,000 11/7/2009Buy online 
    NAFUTURE ELECTRONICS2,000 11/7/2009Buy online 

Applications

  • Where transient overvoltage protection in voltage and ESD sensitive equipment is required such as:
    - Computers
    - Printers
    - Business machines
    - Communication systems
    - Medical equipment.

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
BZA100SOT163
1205.25206.818


Similar products
BZA100 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.