NXP Semiconductors


Select site:

English

BZA408B

Selection guide

Datasheet

BZA408B
(Product Specification)
15-Oct-98, 12 pages, 130 kB

Download all documentation

BZA408B - Quadruple bidirectional ESD transient voltage suppressor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

4-bit wide monolithic bidirectional ESD transient voltage suppressor in a six lead SOT457 (SC-74) package.

Features

  • ESD rating >15 kV, according to IEC1000-4-2
  • SOT457 surface mount package
  • Non-clamping range: -5 V to +5 V
  • Channel separation: >70 dB
  • Low reverse current: <100 nA
  • Low diode capacitance: <75 pF.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BZA408BBZA408B,1159340 551 71115Volume productionSOT457
(SC-74)
Tape reel smdStandard Marking
BZA408BBZA408B,1259340 551 71125Volume productionSOT457
(SC-74)
Tape reel smd, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BZA408BBZA408B,115BZA408B
week 22, 2003
BZA408BBZA408B,125BZA408B
week 22, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BZA408B9340 551 71115  BZA408B,115  0.2000NAARROW ELECTRONICS45,000 11/6/2009Buy onlineOrder samples
    ASIASACL - Hong Kong/Chinayes300011/07/2009Buy online 
    ASIASAC - Taiwanyes300011/07/2009Buy online 
    NAMOUSER ELECTRONICS348 11/6/2009Buy online 
    NAFUTURE ELECTRONICS15,000 11/7/2009Buy online 
BZA408B9340 551 71125  BZA408B,125        not available

Applications

  • Protection of equipment, connected to data and transmission lines, against voltage surges caused by electrostatic discharge e.g:
    • Computers and peripherals
    • Audio and video equipment
    • Communication systems
    • Medical equipment
    • Portable electronics.

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
BZA408BSOT457
(SC-74)
7550.105.54


Similar products
BZA408B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.