NXP Semiconductors


Select site:

English

BZA420A

Selection guide

Datasheet

BZA420A
(Product Specification)
20-May-99, 12 pages, 137 kB

Download all documentation

BZA420A - Quadruple ESD transient voltage suppressor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Monolithic transient voltage suppressor diode in a six lead SOT457 (SC-74) package for 4-bit wide ESD transient suppression at 20 V level.

Features

  • ESD rating >8 kV, according to IEC1000-4-2
  • SOT457 surface mount package
  • Common anode configuration
  • Non-clamping range -0.5 to 20 V
  • Maximum reverse peak power dissipation: 19.6 W at tp=1 ms
  • Maximum clamping voltage at peak pulse current: 28 V at Izsm = 0.7 A.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BZA420ABZA420A,1159340 457 50115Volume productionSOT457
(SC-74)
Tape reel smdStandard Marking
BZA420ABZA420A,1259340 457 50125Volume productionSOT457
(SC-74)
Tape reel smd, ReverseStandard Marking
BZA420ABZA420A,1359340 457 50135Volume productionSOT457
(SC-74)
Tape reel smdStandard Marking
BZA420ABZA420A,1659340 457 50165Volume productionSOT457
(SC-74)
Tape reel smd, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BZA420ABZA420A,115BZA420A
week 22, 2003
BZA420ABZA420A,125BZA420A
week 22, 2003
BZA420ABZA420A,135BZA420A
week 22, 2003
BZA420ABZA420A,165BZA420A
week 22, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BZA420A9340 457 50115  BZA420A,115  0.1400NAMOUSER ELECTRONICS1,000 11/7/2009Buy onlineOrder samples
BZA420A9340 457 50125  BZA420A,125        not available
BZA420A9340 457 50135  BZA420A,135  0.1400      not available
BZA420A9340 457 50165  BZA420A,165  0.1400      not available

Applications

  • Computers and peripherals
  • Audio and video equipment
  • Communication systems
  • Medical equipment.


Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
BZA420ASOT457
(SC-74)
48150.10204


Similar products
BZA420A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.