Monolithic transient voltage suppressor diode in a six lead SOT457 (SC-74) package for 4-bit wide ESD transient suppression at 6.2 V level.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BZA462A | BZA462A,125 | 9340 548 22125 | Volume production | SOT457
(SC-74) | Tape reel smd, Reverse | Standard Marking | |
| BZA462A | BZA462A,115 | 9340 548 22115 | Volume production | SOT457
(SC-74) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BZA462A | BZA462A,125 | BZA462A |
| week 22, 2003 | ||||
| BZA462A | BZA462A,115 | BZA462A |
| week 22, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BZA462A | 9340 548 22125 | BZA462A,125 | ASIA | WPI | 21,000 | 3000 | 11/06/2009 | Buy online | Order samples | |
| BZA462A | 9340 548 22115 | BZA462A,115 | 0.1400 | ASIA | SAC - Taiwan | yes | 3000 | 11/07/2009 | Buy online | not available |
| ASIA | WPI | 3,000 | 3000 | 11/06/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 6,000 | 11/7/2009 | Buy online |
Support Documents
Support Models
| Type number | Package | Cd max.(pF) | VRWM(V) | IRMmax(µA) | PPP max(W) | VBR typ.(V) | Number of protected lines |
|---|---|---|---|---|---|---|---|
| BZA462A | SOT457
(SC-74) | 200 | 4 | 0.7 | 0 | 6.2 | 4 |
Similar products
BZA462A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.