Monolithic transient voltage suppressor diode in a five lead SOT353 (SC-88A) package for 4-bit wide ESD transient suppression.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BZA856AL | BZA856AL,115 | 9340 569 83115 | Volume production | SOT353
(UMT5) | Tape reel smd | Standard Marking | |
| BZA862AL | BZA862AL,115 | 9340 569 84115 | Volume production | SOT353
(UMT5) | Tape reel smd | Standard Marking | |
| BZA868AL | BZA868AL,115 | 9340 569 85115 | Volume production | SOT353
(UMT5) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| BZA856AL | BZA856AL,115 | BZA856AL |
| week 31, 2003 | ||||
| BZA862AL | BZA862AL,115 | BZA862AL |
| week 31, 2003 | ||||
| BZA868AL | BZA868AL,115 | BZA868AL |
| week 31, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BZA856AL | 9340 569 83115 | BZA856AL,115 | 0.1400 | NA | ARROW ELECTRONICS | 115 | 3/18/2010 | Buy online | Order samples | |
| EU | FARNELL | 5,526 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| BZA862AL | 9340 569 84115 | BZA862AL,115 | 0.1400 | NA | ARROW ELECTRONICS | 115 | 3/18/2010 | Buy online | Order samples | |
| ASIA | SACL - Hong Kong/China | yes | 3000 | 03/19/2010 | Buy online | |||||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| BZA868AL | 9340 569 85115 | BZA868AL,115 | 0.1400 | NA | NEWARK | 1,010 | 3/18/2010 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 115 | 3/18/2010 | Buy online | ||||||
| EU | FARNELL | 1,035 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online |
Related applications
Terrestrial STB reference design STB200T
Support Documents
Support Models
| Type number | Package | Nr of protected lines [nom] | VRWM [max](V) | IRM [max](µA) | VESD [max](kV) | Cd [max](pF) |
|---|---|---|---|---|---|---|
| BZA856AL | SOT353
(UMT5) | 4.0 | 3.0 | 1.0 | 8.0 | 125.0 |
| BZA862AL | SOT353
(UMT5) | 4.0 | 4.0 | 0.5 | 8.0 | 105.0 |
| BZA868AL | SOT353
(UMT5) | 4.0 | 4.3 | 0.1 | 8.0 | 90.0 |
Similar products
BZA800AL_SERIES
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.