NXP Semiconductors


Select site:

English

BZA800AVL series

Selection guide

Datasheet

BZA800AVL series
(Product Specification)
20-Oct-03, 11 pages, 182 kB

Download all documentation

BZA800AVL series - Quadruple low capacitance ESD suppressor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Monolithic transient voltage suppressor diode in a five lead SOT353 (SC-88A) package for 4-bit wide ESD transient suppression.

Features

  • Low diode capacitance
  • Low leakage current
  • SOT353 (SC-88A) surface mount package
  • Common anode configuration.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BZA856AVLBZA856AVL,1159340 574 88115Volume productionSOT353
(UMT5)
Tape reel smdStandard Marking
BZA862AVLBZA862AVL,1159340 572 59115Volume productionSOT353
(UMT5)
Tape reel smdStandard Marking
BZA868AVLBZA868AVL,1159340 572 58115Volume productionSOT353
(UMT5)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BZA856AVLBZA856AVL,115BZA856AVL
week 31, 2003
BZA862AVLBZA862AVL,115BZA862AVL
week 31, 2003
BZA868AVLBZA868AVL,115BZA868AVL
week 31, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BZA856AVL9340 574 88115  BZA856AVL,115  0.1600ASIAWPI3,000300011/07/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS58 11/7/2009Buy online 
BZA862AVL9340 572 59115  BZA862AVL,115  0.1600      Order samples
BZA868AVL9340 572 58115  BZA868AVL,115  0.1600      Order samples

Applications

  • Communication systems
  • Computers and peripherals
  • Audio and video equipment.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
BZA856AVLSOT353
(UMT5)
2830.205.64
BZA862AVLSOT353
(UMT5)
2240.106.24
BZA868AVLSOT353
(UMT5)
194.30.0206.84


Similar products
BZA800AVL series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.