NXP Semiconductors


Select site:

English

BZA800A-series

Selection guide

Datasheet

BZA800A-series
(Product Specification)
25-Sep-00, 12 pages, 171 kB

Download all documentation

BZA800A-series - Quadruple ESD transient voltage suppressor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Monolithic transient voltage suppressor diode in a five lead SOT353 (SC-88A) package for 4-bit wide ESD transient suppression.

Features

  • ESD rating >8 kV, according to IEC1000-4-2
  • SOT353 (SC-88A) surface mount package
  • Common anode configuration.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BZA820ABZA820A,1159340 560 46115Volume productionSOT353Tape reel smdStandard Marking
BZA856ABZA856A,1159340 560 32115Volume productionSOT353Tape reel smdStandard Marking
BZA862ABZA862A,1159340 560 43115Volume productionSOT353Tape reel smdStandard Marking
BZA868ABZA868A,1159340 560 45115Volume productionSOT353Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BZA820ABZA820A,115BZA820A
week 31, 2003
BZA856ABZA856A,115BZA856A
week 31, 2003
BZA862ABZA862A,115BZA862A
week 31, 2003
BZA868ABZA868A,115BZA868A
week 31, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BZA820A9340 560 46115  BZA820A,115  0.1400NAMOUSER ELECTRONICS3,000 11/6/2009Buy onlineOrder samples
BZA856A9340 560 32115  BZA856A,115  0.1400NAMOUSER ELECTRONICS975 11/6/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS1,000 11/7/2009Buy online 
BZA862A9340 560 43115  BZA862A,115  0.1400      Order samples
BZA868A9340 560 45115  BZA868A,115  0.1400      Order samples

Applications

  • Computers and peripherals
  • Audio and video equipment
  • Communication systems.


Block diagrams/pinning

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
BZA820ASOT353
50150.10204
BZA856ASOT353
2403205.64
BZA862ASOT353
20040.706.24
BZA868ASOT353
1804.30.206.84


Similar products
BZA800A-series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.