Monolithic transient voltage suppressor diode in a five lead SOT665 package for 4-bit wide ESD transient suppression.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BZA956A | BZA956A,115 | 9340 565 29115 | Volume production | SOT665 | Tape reel smd | Standard Marking | |
| BZA956A/DG | BZA956A/DG,115 | 9340 617 39115 | Volume production | SOT665 | Tape reel smd | Standard Marking | |
| BZA962A | BZA962A,115 | 9340 565 30115 | Volume production | SOT665 | Tape reel smd | Standard Marking | |
| BZA968A | BZA968A,115 | 9340 565 31115 | Volume production | SOT665 | Tape reel smd | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BZA968A/A2 | BZA968A/A2,115 | 9340 631 64115 | Discontinued Replacement product | SOT665 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BZA956A | BZA956A,115 | BZA956A |
| Always Pb-free | ||||
| BZA956A/DG | BZA956A/DG,115 | BZA956A_DG |
| Always Pb-free | ||||
| BZA962A | BZA962A,115 | BZA962A |
| Always Pb-free | ||||
| BZA968A | BZA968A,115 | BZA968A |
| Always Pb-free |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BZA968A/A2 | BZA968A/A2,115 | BZA968A_A2 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BZA956A | 9340 565 29115 | BZA956A,115 | 0.1400 | NA | NEWARK | 401 | 11/20/2009 | Buy online | Order samples | |
| ASIA | WPI | 40,000 | 4000 | 11/19/2009 | Buy online | |||||
| BZA956A/DG | 9340 617 39115 | BZA956A/DG,115 | not available | |||||||
| BZA962A | 9340 565 30115 | BZA962A,115 | 0.1400 | ASIA | WPI | 40,000 | 4000 | 11/19/2009 | Buy online | Order samples |
| BZA968A | 9340 565 31115 | BZA968A,115 | 0.1400 | NA | MOUSER ELECTRONICS | 1,000 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 1,000 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 4,000 | 11/19/2009 | Buy online | ||||||
| ASIA | WPI | 24,000 | 4000 | 11/19/2009 | Buy online |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BZA968A/A2 | 934063164115 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. See replacement part. |
Support Documents
Support Models
| Type number | Package | Cd max.(pF) | VRWM(V) | IRMmax(µA) | PPP max(W) | VBR typ.(V) | Number of protected lines |
|---|---|---|---|---|---|---|---|
| BZA956A | SOT665
| 125 | 3 | 1 | 0 | 5.6 | 4 |
| BZA956A/DG | SOT665
| 125 | 3 | 1 | 0 | 5.6 | 4 |
| BZA962A | SOT665
| 105 | 4 | 0.5 | 0 | 6.2 | 4 |
| BZA968A | SOT665
| 90 | 4.3 | 0.1 | 0 | 6.8 | 4 |
| BZA968A/A2 | SOT665
| 90 | 4.3 | 0.1 | 0 | 6.8 | 4 |
Similar products
BZA900A-series
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.