NXP Semiconductors


Select site:

English

BZX100A

Selection guide

Datasheet

BZX100A
(Product Specification)
30-May-07, 10 pages, 174 kB

Download all documentation

General description

General-purpose Zener diode in a SOD323F (SC-90) very small and flat lead Surface-Mounted Device (SMD) plastic package.

Features

  • Non-repetitive peak reverse power dissipation: ≤ 60 W
  • Small plastic package suitable for surface-mounted design

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BZX100ABZX100A,1159340 608 43115Volume productionSOD323F
(SOD2)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BZX100ABZX100A,115BZX100A
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BZX100A9340 608 43115  BZX100A,115  NAMOUSER ELECTRONICS2,781 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,781 11/20/2009Buy online 

Applications

  • General regulation functions
  • Overvoltage protection for ElectroLuminescent (EL) driver circuits
  • AEC-Q101 qualified


Related applications
LCD TV flyback power supply
LCD TV resonant power supply

Block diagrams/pinning

Design support

Support Models

Parametrics/similar products

Type numberPackagePZSM(W)VZ nom(V)ConfigurationPTOT(mW)IF max(mA)VZ
min.(V)
tol.
+/-%
VZ
max(V)
BZX100ASOD323F
(SOD2)
60100single31020095appr. 5%105


Similar products
BZX100A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.