NXP Semiconductors


Select site:

English

Datasheet

CBT16212
(Product Specification)
28-Sep-01, 8 pages, 80 kB

Download all documentation

General description

The CBT16212 provides 24 bits of high-speed TTL-compatible bus switching or exchanging. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The CBT16212 operates as 24-bit bus switch or a 12-bit bus exchanger, which provides data exchanging between the four signal ports via the data-select (S0-S2) terminals.

The CBT16212 is characterized for operation from -40 to +85 Cel.

Features

  • 5 Ohm switch connection between two ports
  • TTL compatible control input levels
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • ESD protection exceeds 1500 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
CBT16212DGGCBT16212DGG9352 703 85112Volume productionSOT364-1
(TSSOP56)
TubeStandard MarkingCBT16212DGG
week 40, 2005
CBT16212DGGCBT16212DGG-T9352 703 85118Volume productionSOT364-1
(TSSOP56)
Reel Pack, SMD, 13"Standard MarkingCBT16212DGG
week 40, 2005
CBT16212DLCBT16212DL9352 703 91512Volume productionSOT371-1
(SSOP56)
Tube Dry PackStandard MarkingCBT16212DL
Always Pb-free
CBT16212DLCBT16212DL-T9352 703 91518Volume productionSOT371-1
(SSOP56)
Reel Dry Pack, SMD, 13"Standard MarkingCBT16212DL
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
CBT16212DGG9352 703  85112  0.9200     not available
CBT16212DGG9352 703  85118  0.9200ASIAWPI3509/05/2008 Buy online Order samples
CBT16212DL9352 703  91512       not available
CBT16212DL9352 703  91518        Order samples

Technical documents

Support Documents

Parametrics/similar products

Type numberPackageDescriptionOperating
temp.(Cel)
# of BitsOperating voltage(VDC)# of Bits per EnableFlow Through Pinout
CBT16212DGGSOT364-1
(TSSOP56)
Bus Exchange Switch -40~85 24 4.5~5.5 12 yes
CBT16212DLSOT371-1
(SSOP56)
Bus Exchange Switch -40~85 24 4.5~5.5 12 yes

Similar products

CBT16212 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.