The CBT3125 quadruple FET bus switch features independent line switches. Each switch is disabled when the associated Output Enable (OE) input is HIGH.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| CBT3125D | CBT3125D,112 | 9352 706 72112 | Volume production | SOT108 | Tube | Standard Marking | |
| CBT3125D | CBT3125D,118 | 9352 706 72118 | Volume production | SOT108 | Reel Pack, SMD, 13" | Standard Marking | |
| CBT3125DB | CBT3125DB,112 | 9352 706 71112 | Volume production | SOT337-1
(SSOP14) | Tube | Standard Marking | |
| CBT3125DB | CBT3125DB,118 | 9352 706 71118 | Volume production | SOT337-1
(SSOP14) | Reel Pack, SMD, 13" | Standard Marking | |
| CBT3125DS | CBT3125DS,112 | 9352 706 73112 | Volume production | SOT519-1
(SSOP16) | Tube | Standard Marking | |
| CBT3125DS | CBT3125DS,118 | 9352 706 73118 | Volume production | SOT519-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| CBT3125PW | CBT3125PW,112 | 9352 706 70112 | Volume production | SOT402-1
(TSSOP14) | Tube | Standard Marking | |
| CBT3125PW | CBT3125PW,118 | 9352 706 70118 | Volume production | SOT402-1
(TSSOP14) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| CBT3125D | CBT3125D,112 | CBT3125D |
| week 5, 2004 | ||||
| CBT3125D | CBT3125D,118 | CBT3125D |
| week 5, 2004 | ||||
| CBT3125DB | CBT3125DB,112 | CBT3125DB |
| week 12, 2005 | ||||
| CBT3125DB | CBT3125DB,118 | CBT3125DB |
| week 12, 2005 | ||||
| CBT3125DS | CBT3125DS,112 | CBT3125DS |
| week 12, 2005 | ||||
| CBT3125DS | CBT3125DS,118 | CBT3125DS |
| week 12, 2005 | ||||
| CBT3125PW | CBT3125PW,112 | CBT3125PW |
| week 48, 2004 | ||||
| CBT3125PW | CBT3125PW,118 | CBT3125PW |
| week 48, 2004 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| CBT3125D | 9352 706 72112 | CBT3125D,112 | 0.2800 | not available | ||||||
| CBT3125D | 9352 706 72118 | CBT3125D,118 | 0.2800 | not available | ||||||
| CBT3125DB | 9352 706 71112 | CBT3125DB,112 | 0.2800 | not available | ||||||
| CBT3125DB | 9352 706 71118 | CBT3125DB,118 | 0.2800 | NA | FUTURE ELECTRONICS | 2,000 | 11/22/2009 | Buy online | not available | |
| CBT3125DS | 9352 706 73112 | CBT3125DS,112 | 0.2800 | NA | ARROW ELECTRONICS | 1,340 | 11/23/2009 | Buy online | not available | |
| CBT3125DS | 9352 706 73118 | CBT3125DS,118 | 0.2800 | NA | ARROW ELECTRONICS | 1,340 | 11/23/2009 | Buy online | not available | |
| CBT3125PW | 9352 706 70112 | CBT3125PW,112 | 0.2800 | not available | ||||||
| CBT3125PW | 9352 706 70118 | CBT3125PW,118 | 0.2800 | NA | FUTURE ELECTRONICS | 47,500 | 11/22/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 2,500 | 11/23/2009 | Buy online | ||||||
| ASIA | WPI | 5,000 | 2500 | 11/20/2009 | Buy online |
| Type number | Package | Description | Operating temp.(Cel) | # of Bits | Operating voltage(VDC) | # of Bits per Enable |
|---|---|---|---|---|---|---|
| CBT3125D | SOT108
| Bus Switch | -40~85 | 4 | 4.5~5.5 | 1 |
| CBT3125DB | SOT337-1
(SSOP14) | Bus Switch | -40~85 | 4 | 4.5~5.5 | 1 |
| CBT3125DS | SOT519-1
(SSOP16) | Bus Switch | -40~85 | 4 | 4.5~5.5 | 1 |
| CBT3125PW | SOT402-1
(TSSOP14) | Bus Switch | -40~85 | 4 | 4.5~5.5 | 1 |
Similar products
CBT3125
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.