NXP Semiconductors


Select site:

English

Datasheet

CBT3126
(Product Specification)
12-Dec-01, 10 pages, 96 kB

Download all documentation

General description

The CBT3126 quadruple FET bus switch features independent line switches. Each switch is disabled when the associated Output Enable (OE) input is LOW.

Features

  • Standard ?126-type pinout (D, DB, and PW packages)
  • 5 Ohm switch connection between two ports
  • TTL-compatible input levels
  • Latch-up testing is done to JESDEC Standard JESD78 which exceeds 500 mA
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
CBT3126DCBT3126D9352 707 35112Volume productionSOT108-1
(SO14)
TubeStandard MarkingCBT3126D
week 5, 2004
CBT3126DCBT3126D-T9352 707 35118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard MarkingCBT3126D
week 5, 2004
CBT3126DBCBT3126DB9352 707 34112Volume productionSOT337-1
(SSOP14)
TubeStandard MarkingCBT3126DB
week 12, 2005
CBT3126DBCBT3126DB-T9352 707 34118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard MarkingCBT3126DB
week 12, 2005
CBT3126DSCBT3126DS9352 707 36112Volume productionSOT519-1
(SSOP16)
TubeStandard MarkingCBT3126DS
week 12, 2005
CBT3126DSCBT3126DS-T9352 707 36118Volume productionSOT519-1
(SSOP16)
Reel Pack, SMD, 13"Standard MarkingCBT3126DS
week 12, 2005
CBT3126PWCBT3126PWDH9352 707 33112Volume productionSOT402-1
(TSSOP14)
TubeStandard MarkingCBT3126PW
week 13, 2005
CBT3126PWCBT3126PWDH-T9352 707 33118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard MarkingCBT3126PW
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
CBT3126D9352 707  35112  0.2800     not available
CBT3126D9352 707  35118  0.2800NAFUTURE ELECTRONICS1,5009/5/2008 Buy online not available
CBT3126DB9352 707  34112  0.2800     not available
CBT3126DB9352 707  34118  0.2800NAFUTURE ELECTRONICS1,2009/5/2008 Buy online not available
CBT3126DS9352 707  36112  0.2800      Order samples
CBT3126DS9352 707  36118  0.2800     not available
CBT3126PW9352 707  33112  0.2800     not available
CBT3126PW9352 707  33118  0.2800NAFUTURE ELECTRONICS1,5009/5/2008 Buy online Order samples

Technical documents

Support Documents

Parametrics/similar products

Type numberPackageDescriptionOperating
temp.(Cel)
# of BitsOperating voltage(VDC)# of Bits per Enable
CBT3126DSOT108-1
(SO14)
Bus Switch -40~85 4 4.5~5.5 1
CBT3126DBSOT337-1
(SSOP14)
Bus Switch -40~85 4 4.5~5.5 1
CBT3126DSSOT519-1
(SSOP16)
Bus Switch -40~85 4 4.5~5.5 1
CBT3126PWSOT402-1
(TSSOP14)
Bus Switch -40~85 4 4.5~5.5 1

Similar products

CBT3126 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.