NXP Semiconductors


Select site:

English

Datasheet

CBT3244A
(Product Specification)
15-Sep-05, 18 pages, 110 kB

Download all documentation

General description

The CBT3244A provides eight bits of high-speed TTL-compatible bus switching in a standard '244 device pinout. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay. The CBT3244A device is organized as two 4-bit low-impedance switches with separate output-enable (OE) inputs. When OE is LOW, the switch is on and data can flow from port A to port B, or vice versa. When OE is HIGH, the switch is open and high-impedance state exists between the two ports. The CBT3244A is characterized for operation from -40 Cel to +85 Cel.

Features

  • Standard '244-type pinout
  • 5 Ohm switch connection between two ports
  • TTL compatible control input levels
  • Package options include:
    • plastic small outline (SO20)
    • shrink small outline (SSOP20)
    • shrink small outline, QSOP (SSOP20)
    • thin shrink small outline (TSSOP20)
    • depopulated heatsink very thin quad flat package, no leads (DHVQFN20)
  • Latch-up protection exceeds 500 mA per JESD78
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
CBT3244ABQ9352 802 96115Volume productionSOT764-1
(DHVQFN20)
Reel Pack, SMD, 7"Standard MarkingCBT3244ABQ
CBT3244ADCBT3244AD9352 759 99112Volume productionSOT163-1
(SO20)
TubeStandard MarkingCBT3244AD
Always Pb-free
CBT3244ADCBT3244AD-T9352 759 99118Volume productionSOT163-1
(SO20)
Tape reel smdStandard MarkingCBT3244AD
Always Pb-free
CBT3244ADBCBT3244ADB9352 760 01112Volume productionSOT339-1
(SSOP20)
TubeStandard MarkingCBT3244ADB
Always Pb-free
CBT3244ADBCBT3244ADB-T9352 760 01118Volume productionSOT339-1
(SSOP20)
Reel Pack, SMD, 13"Standard MarkingCBT3244ADB
Always Pb-free
CBT3244ADSCBT3244ADS9352 760 02112Volume productionSOT724-1
(SSOP20)
TubeStandard MarkingCBT3244ADS
Always Pb-free
CBT3244ADSCBT3244ADS-T9352 760 02118Volume productionSOT724-1
(SSOP20)
Reel Pack, SMD, 13"Standard MarkingCBT3244ADS
Always Pb-free
CBT3244APWCBT3244APW9352 755 27112Volume productionSOT360-1
(TSSOP20)
TubeStandard MarkingCBT3244APW
week 37, 2004
CBT3244APWCBT3244APW-T9352 755 27118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard MarkingCBT3244APW
week 37, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
CBT3244ABQ9352 802  96115        Order samples
CBT3244AD9352 759  99112  0.3200NADIGI-KEY CORPORATION9048/28/2008 Buy online Order samples
CBT3244AD9352 759  99118  0.3200NAFUTURE ELECTRONICS1,2008/28/2008 Buy online not available
CBT3244ADB9352 760  01112  0.3200NADIGI-KEY CORPORATION2,1138/28/2008 Buy online not available
CBT3244ADB9352 760  01118  0.3200NAFUTURE ELECTRONICS1,2008/28/2008 Buy online Order samples
CBT3244ADS9352 760  02112  0.3200NADIGI-KEY CORPORATION2,1408/28/2008 Buy online not available
CBT3244ADS9352 760  02118  0.3200     not available
CBT3244APW9352 755  27112  0.2800     not available
CBT3244APW9352 755  27118  0.2800NADIGI-KEY CORPORATION7,5008/28/2008 Buy online Order samples
   NADIGI-KEY CORPORATION2148/28/2008 Buy online  
   NAFUTURE ELECTRONICS1,5008/28/2008 Buy online  
   NAMOUSER ELECTRONICS2008/29/2008 Buy online  

Block diagrams/pinning

Technical documents

Support Documents

Parametrics/similar products

Type numberPackageDescriptionOperating
temp.(Cel)
# of BitsOperating voltage(VDC)# of Bits per EnableFlow Through Pinout
CBT3244ABQSOT764-1
(DHVQFN20)
Bus Switch -40~85 8 4.5~5.5 4 yes
CBT3244ADSOT163-1
(SO20)
Bus Switch -40~85 8 4.5~5.5 4 yes
CBT3244ADBSOT339-1
(SSOP20)
Bus Switch -40~85 8 4.5~5.5 4 yes
CBT3244ADSSOT724-1
(SSOP20)
Bus Switch -40~85 8 4.5~5.5 4 yes
CBT3244APWSOT360-1
(TSSOP20)
Bus Switch -40~85 8 4.5~5.5 4 yes

Similar products

CBT3244A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.