NXP Semiconductors


Select site:

English

Datasheet

CBT3245A
(Product Specification)
27-Jun-03, 12 pages, 123 kB

Download all documentation

General description

The CBT3245A provides eight bits of high-speed TTL-compatible bus switching in a standard ?245 device pinout. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The CBT3245A device is organized as one 8-bit switch. When enable (OE) is LOW, the switch is on and port A is connected to port B. When OE is HIGH, the switch is open and a high-impedance state exists between the two ports.

The CBT3245A is characterized for operation from -40 to +85 Cel.

Features

  • Standard ?245-type pinout
  • 5 Ohm switch connection between two ports
  • TTL compatible control input levels
  • Package options include plastic small outline (D), shrink small outline (DB), thin shrink small outline (TSSOP)
  • Latch-up protection exceeds 500 mA per JESD78
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 150 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
CBT3245ABQCBT3245ABQ-G9352 817 88115Volume productionSOT764-1
(DHVQFN20)
Reel Pack, SMD, 7"Standard MarkingCBT3245ABQ
CBT3245ADSCBT3245ADS9352 739 09112Volume productionSOT724-1
(SSOP20)
TubeStandard MarkingCBT3245ADS
week 12, 2005
CBT3245ADSCBT3245ADS-T9352 739 09118Volume productionSOT724-1
(SSOP20)
Reel Pack, SMD, 13"Standard MarkingCBT3245ADS
week 12, 2005
CBT3245APWCBT3245APW9352 710 55112Volume productionSOT360-1
(TSSOP20)
TubeStandard MarkingCBT3245APW
week 3, 2005
CBT3245APWCBT3245APW-T9352 710 55118Volume productionSOT360-1
(TSSOP20)
Reel Pack, SMD, 13"Standard MarkingCBT3245APW
week 3, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
CBT3245ABQ9352 817  88115        Order samples
CBT3245ADS9352 739  09112  0.2800NADIGI-KEY CORPORATION2,28010/9/2008 Buy online Order samples
CBT3245ADS9352 739  09118  0.2800     not available
CBT3245APW9352 710  55112  0.2800NADIGI-KEY CORPORATION1,44010/9/2008 Buy online Order samples
CBT3245APW9352 710  55118  0.2800NAFUTURE ELECTRONICS- NORTH AMER1,50010/8/2008 Buy online not available

Technical documents

Support Documents

Parametrics/similar products

Type numberPackageDescriptionOperating
temp.(Cel)
# of BitsOperating voltage(VDC)# of Bits per EnableFlow Through Pinout
CBT3245ABQSOT764-1
(DHVQFN20)
Bus Switch-40~8584.5~5.58yes
CBT3245ADSSOT724-1
(SSOP20)
Bus Switch-40~8584.5~5.58yes
CBT3245APWSOT360-1
(TSSOP20)
Bus Switch-40~8584.5~5.58yes

Similar products

CBT3245A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.