NXP Semiconductors


Select site:

English

CBT3253A

Selection guide

Datasheet

CBT3253A
(Product Specification)
08-Feb-07, 17 pages, 103 kB

Download all documentation

CBT3253A - Dual 1-of-4 FET multiplexer/demultiplexer

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The CBT3253A is a dual 1-of-4 high-speed TTL-compatible FET multiplexer/demultiplexer. The low on-resistance of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise.

1OE , 2OE, S0, and S1 select the appropriate B output for the A-input data.

The CBT3253A is characterized for operation from -40 Cel to +85 Cel.

Features

  • 5 Ohm switch connection between two ports
  • TTL-compatible input levels
  • Minimal propagation delay through the switch
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
CBT3253ADCBT3253AD,1129352 758 84112Volume productionSOT109TubeStandard Marking
CBT3253ADCBT3253AD,1189352 758 84118Volume productionSOT109Reel Pack, SMD, 13"Standard Marking
CBT3253ADBCBT3253ADB,1129352 758 85112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking
CBT3253ADBCBT3253ADB,1189352 758 85118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
CBT3253ADSCBT3253ADS,1129352 758 86112Volume productionSOT519-1
(SSOP16)
TubeStandard Marking
CBT3253ADSCBT3253ADS,1189352 758 86118Volume productionSOT519-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking
CBT3253APWCBT3253APW,1129352 758 87112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking
CBT3253APWCBT3253APW,1189352 758 87118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
CBT3253ADCBT3253AD,112CBT3253AD
Always Pb-free
CBT3253ADCBT3253AD,118CBT3253AD
Always Pb-free
CBT3253ADBCBT3253ADB,112CBT3253ADB
Always Pb-free
CBT3253ADBCBT3253ADB,118CBT3253ADB
Always Pb-free
CBT3253ADSCBT3253ADS,112CBT3253ADS
Always Pb-free
CBT3253ADSCBT3253ADS,118CBT3253ADS
Always Pb-free
CBT3253APWCBT3253APW,112CBT3253APW
Always Pb-free
CBT3253APWCBT3253APW,118CBT3253APW
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
CBT3253AD9352 758 84112  CBT3253AD,112  0.3400NADIGI-KEY CORPORATION1,044 11/20/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING4,000 11/19/2009Buy online 
CBT3253AD9352 758 84118  CBT3253AD,118  0.3400NAAVNET ELECTRONICS MARKETING2,000 11/19/2009Buy onlinenot available
CBT3253ADB9352 758 85112  CBT3253ADB,112  0.3400      not available
CBT3253ADB9352 758 85118  CBT3253ADB,118  0.3400      not available
CBT3253ADS9352 758 86112  CBT3253ADS,112  0.3400      not available
CBT3253ADS9352 758 86118  CBT3253ADS,118  0.3400      not available
CBT3253APW9352 758 87112  CBT3253APW,112  0.3400NADIGI-KEY CORPORATION1,675 11/20/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING4,800 11/19/2009Buy online 
CBT3253APW9352 758 87118  CBT3253APW,118  0.3400NAAVNET ELECTRONICS MARKETING2,400 11/19/2009Buy onlinenot available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionOperating
temp.(Cel)
# of BitsMultiplex rateOperating voltage(VDC)# of Bits per Enable
CBT3253ADSOT109
Mux/Demux-40~8521 of 44.5~5.51
CBT3253ADBSOT338-1
(SSOP16)
Mux/Demux-40~8521 of 44.5~5.51
CBT3253ADSSOT519-1
(SSOP16)
Mux/Demux-40~8521 of 44.5~5.51
CBT3253APWSOT403-1
(TSSOP16)
Mux/Demux-40~8521 of 44.5~5.51


Similar products
CBT3253A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.