NXP Semiconductors


Select site:

English

Datasheet

CBT3384
(Product Specification)
20-Dec-01, 10 pages, 106 kB

Download all documentation

General description

The CBT3384 provides ten bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay. The CBT3384 device is organized as two 5-bit bus switches with separate output-enable (OE) inputs. When OE is LOW, the switch is on and port A is connected to B. When OE is HIGH, the switch is open and high-impedance state exists between the two ports. The CBT3384 is characterized for operation from -40 to +85 ?C.

Features

  • 5 Ohm switch connection between two ports
  • TTL compatible control input and output levels
  • See CBTS3384 for CBT3384 with Schottky diode undershoot protection
  • See CBTD3384 for CBT3384 with level shifting diodes
  • Latch-up is done to JESDEC Standard JESD78 which exceeds 100 mA
  • ESD classification testing is done to JESDEC Standard JESD22. Protection exceeds 2000 V to HBM per method A114 and 1000 V CDM per method C101.


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
CBT3384DCBT3384D9352 690 89112Volume productionSOT137-1
(SO24)
TubeStandard MarkingCBT3384D
week 5, 2005
CBT3384DCBT3384D-T9352 690 89118Volume productionSOT137-1
(SO24)
Reel Pack, SMD, 13"Standard MarkingCBT3384D
week 5, 2005
CBT3384DBCBT3384DB9352 689 89112Volume productionSOT340-1
(SSOP24)
TubeStandard MarkingCBT3384DB
week 12, 2005
CBT3384DBCBT3384DB-T9352 689 89118Volume productionSOT340-1
(SSOP24)
Reel Pack, SMD, 13"Standard MarkingCBT3384DB
week 12, 2005
CBT3384DKCBT3384DK-T9352 707 31118Volume productionSOT556-1
(SSOP24)
Reel Pack, SMD, 13"Standard MarkingCBT3384DK
week 12, 2005
CBT3384PWCBT3384PW9352 636 96112Volume productionSOT355-1
(TSSOP24)
TubeStandard MarkingCBT3384PW
week 12, 2005
CBT3384PWCBT3384PW-T9352 636 96118Volume productionSOT355-1
(TSSOP24)
Reel Pack, SMD, 13"Standard MarkingCBT3384PW
week 12, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
CBT3384D9352 690  89112  0.3000     not available
CBT3384D9352 690  89118  0.3000     not available
CBT3384DB9352 689  89112  0.3000     not available
CBT3384DB9352 689  89118  0.3000      Order samples
CBT3384DK9352 707  31118  0.3000      Order samples
CBT3384PW9352 636  96112  0.3000     not available
CBT3384PW9352 636  96118  0.3000      Order samples

Technical documents

Support Documents

Parametrics/similar products

Type numberPackageDescriptionOperating
temp.(Cel)
# of BitsOperating voltage(VDC)# of Bits per Enable
CBT3384DSOT137-1
(SO24)
Bus Switch-40~85104.5~5.55
CBT3384DBSOT340-1
(SSOP24)
Bus Switch-40~85104.5~5.55
CBT3384DKSOT556-1
(SSOP24)
Bus Switch-40~85104.5~5.55
CBT3384PWSOT355-1
(TSSOP24)
Bus Switch-40~85104.5~5.55

Similar products

CBT3384 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.