NXP Semiconductors


Select site:

English

Datasheet

CBT6810
(Product Specification)
13-Dec-02, 9 pages, 84 kB

Download all documentation

General description

The CBT6810 provides ten bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows bi-directional connections to be made while adding near-zero propagation delay. The device also precharges the B port to a user-selectable bias voltage (BIASV) to minimize live-insertion noise.

The CBT6810 is organized as one 10-bit switch with a single enable (OE) input. When OE is low, the switch is on and port A is connected to port B. When OE is high, the switch between port A and port B is open and the B port is precharged to BIASV through the equivalent of a 10-k. resistor. The CBT6810 is characterized for operation from -40 to +85 Cel.

Features

  • 5 Ohm switch connection between port A and port B
  • TTL compatible input and output levels
  • Undershoot protection included to prevent shoot through level changes
  • Bias voltage pre-charges the outputs to minimize signal distortion during live insertion
  • Latch-up protection exceeds 500 mA per JESD78
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
CBT6810DKCBT6810DK-T9352 727 74118Volume productionSOT556-1
(SSOP24)
Reel Pack, SMD, 13"Standard MarkingCBT6810DK
week 12, 2005
CBT6810PWCBT6810PW9352 633 70112Volume productionSOT355-1
(TSSOP24)
TubeStandard MarkingCBT6810PW
week 12, 2005
CBT6810PWCBT6810PW-T9352 633 70118Volume productionSOT355-1
(TSSOP24)
Reel Pack, SMD, 13"Standard MarkingCBT6810PW
week 12, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
CBT6810DK9352 727  74118  0.5400      Order samples
CBT6810PW9352 633  70112  0.5400      Order samples
CBT6810PW9352 633  70118  0.5400     not available

Applications

Block diagrams/pinning

Technical documents

Support Documents

Parametrics/similar products

Type numberPackageDescriptionOperating
temp.(Cel)
Diode Type# of BitsOperating voltage(VDC)# of Bits per EnableFlow Through PinoutPrecharged Outputs
CBT6810DKSOT556-1
(SSOP24)
Bus Switch -40~85 Schottky Undershoot 10 4.5~5.5 10 yes yes
CBT6810PWSOT355-1
(TSSOP24)
Bus Switch -40~85 Schottky Undershoot 10 4.5~5.5 10 yes yes

Similar products

CBT6810 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.