The CBT6820 provides twenty bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows bi-directional connections to be made while adding near-zero propagation delay. The device also precharges the B port to a user-selectable bias voltage (BIASV) to minimize live-insertion noise.
The device is organized as two 10-bit switch with individual enable (OE) input. When OE is low, the switch is on and port A is connected to port B. When OE is high, the switch between port A and port B is open and the B port is precharged to BIASV through the equivalent of a 10 kOhm resistor.
Special clamp circuitry and Schottky diode clamps to ground are used to prevent an under voltage on the A side (Vin < GND) from causing the B side precharge voltage to drop below the '1' state.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| CBT6820DGG | CBT6820DG | 9352 634 35112 | Volume production | SOT362-1
(TSSOP48) | Tube | Standard Marking | CBT6820DGG
| |
| CBT6820DGG | CBT6820DG-T | 9352 634 35118 | Volume production | SOT362-1
(TSSOP48) | Reel Pack, SMD, 13" | Standard Marking | CBT6820DGG
| |
| CBT6820DGG | CBT6820DGG | 9352 634 35512 | Volume production | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | CBT6820DGG
| week 12, 2005 |
| CBT6820DGG | CBT6820DGG-T | 9352 634 35518 | Volume production | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking | CBT6820DGG
| week 12, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| CBT6820DGG | 9352 634 35112 | 1.1500 | NA | DIGI-KEY CORPORATION | 919 | 8/28/2008 | Buy online | not available |
| CBT6820DGG | 9352 634 35118 | 1.1500 | not available | |||||
| CBT6820DGG | 9352 634 35512 | 1.1100 | not available | |||||
| CBT6820DGG | 9352 634 35518 | 1.1500 | Order samples |
Support Documents
| Type number | Package | Description | Operating temp.(Cel) | Diode Type | # of Bits | Operating voltage(VDC) | # of Bits per Enable | Flow Through Pinout | Precharged Outputs |
|---|---|---|---|---|---|---|---|---|---|
| CBT6820DGG | SOT362-1
(TSSOP48) | Bus Switch | -40~85 | Schottky Undershoot | 20 | 4.5~5.5 | 10 | yes | yes |
CBT6820 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.