NXP Semiconductors


Select site:

English

Datasheet

CBTD3384
(Product Specification)
20-Dec-01, 12 pages, 109 kB

Download all documentation

10-bit level shifting bus switch with 5-bit output enables

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The CBTD3384 provides ten bits of high-speed TTL-compatible level shifting bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay. The gate voltage of the enabled switch is lowered by a diode to allow convenient level shifting between 5 V and 3.3 V levels on either side of the CBTD3384. The CBTD3384 device is organized as two 5-bit bus switches with separate output-enable (OE) inputs. When OE is low, the switch is on and port A is connected to B. When OE is high, the switch is open and high-impedance state exists between the two ports. The CBTD3384 is characterized for operation from -40 to +85 ?C.

Features

  • 5 Ohm switch connection between two ports
  • TTL compatible control input and output levels
  • Designed to be used in 5 V to 3.3 V level shifting applications
  • Latch-up protection exceeds 500 mA per JESD78
  • ESD protection exceeds 2000 V HBM per JESD22-A114, and 1000 V CDM per JESD22-C101


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
CBTD3384DCBTD3384D9352 696 54112Volume productionSOT137-1
(SO24)
TubeStandard MarkingCBTD3384D
week 5, 2005
CBTD3384DCBTD3384D-T9352 696 54118Volume productionSOT137-1
(SO24)
Reel Pack, SMD, 13"Standard MarkingCBTD3384D
week 5, 2005
CBTD3384DBCBTD3384DB9352 689 88112Volume productionSOT340-1
(SSOP24)
TubeStandard MarkingCBTD3384DB
week 12, 2005
CBTD3384DBCBTD3384DB-T9352 689 88118Volume productionSOT340-1
(SSOP24)
Reel Pack, SMD, 13"Standard MarkingCBTD3384DB
week 12, 2005
CBTD3384DKCBTD3384DK-T9352 707 32118Volume productionSOT556-1
(SSOP24)
Reel Pack, SMD, 13"Standard MarkingCBTD3384DK
week 12, 2005
CBTD3384PWCBTD3384PW9352 683 24112Volume productionSOT355-1
(TSSOP24)
TubeStandard MarkingCBTD3384PW
week 12, 2005
CBTD3384PWCBTD3384PW-T9352 683 24118Volume productionSOT355-1
(TSSOP24)
Reel Pack, SMD, 13"Standard MarkingCBTD3384PW
week 12, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
CBTD3384D9352 696  54112  0.3800     not available
CBTD3384D9352 696  54118  0.3800      Order samples
CBTD3384DB9352 689  88112  0.3800     not available
CBTD3384DB9352 689  88118  0.3800     not available
CBTD3384DK9352 707  32118  0.3800      Order samples
CBTD3384PW9352 683  24112  0.3800     not available
CBTD3384PW9352 683  24118  0.3800     not available

Technical documents

Support Documents

Parametrics/similar products

Type numberPackageDescriptionOperating
temp.(Cel)
Diode Type# of BitsOperating voltage(VDC)# of Bits per Enable
CBTD3384DSOT137-1
(SO24)
Bus Switch -40~85 Level Shift 10 4.5~5.5 5
CBTD3384DBSOT340-1
(SSOP24)
Bus Switch -40~85 Level Shift 10 4.5~5.5 5
CBTD3384DKSOT556-1
(SSOP24)
Bus Switch -40~85 Level Shift 10 4.5~5.5 5
CBTD3384PWSOT355-1
(TSSOP24)
Bus Switch -40~85 Level Shift 10 4.5~5.5 5

Similar products

CBTD3384 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.