The CBTL05024 is a multiplexer/demultiplexer switch chip optimized to interface the Thunderbolt/MiniDP connector with Thunderbolt systems. It supports 10.3125 Gbit/s Thunderbolt or DisplayPort v1.2 channels.
The TB MUX is a 3 : 1 switch that selects between Thunderbolt data path and DisplayPort v1.2 side-band signals — either DDC or AUX.
The DP MUX is a 2 : 1 switch that selects between DP ML (DisplayPort Main Link) and LS TX/RX signals. Both LSTX and LSRX are the side-band signals for Thunderbolt channel.
This chip also includes HPD and CA_DET buffers for HPD_IN and CA_DET control signals.
CBTL05024 is powered by a 3.3 V supply and it is available in a 3 mm 3 mm HVQFN24 package with 0.4 mm pitch.
Part numbers include: CBTL05024BS.
Quick reference to our documentation types.
1 documents
Please wait while your secure files are loading.