NXP Semiconductors


Select site:

English

General description

The CBTL06121 is a six-channel ('hex') multiplexer for DisplayPort and PCI Express applications at Generation 1 ('Gen1') speeds. It provides four differential channels capable of switching or multiplexing (bidirectional and AC-coupled) PCI Express or DisplayPort signals, using high-bandwidth pass-gate technology. Additionally, it provides for switching/multiplexing of the Hot Plug Detect signal as well as the AUX or DDC (Direct Display Control) signals, for a total of six channels.

The CBTL06121 is designed for Gen1 speeds, at 2.5 Gbit/s for PCI Express or 2.7 Gbit/s for DisplayPort. The device is available in two different pinouts (A and B, orderable as separate part numbers) to suit different motherboard layout requirements.

The typical application of CBTL06121 is on motherboards, docking stations or add-in cards where the graphics and I/O system controller chip utilizes I/O pins that are configurable for either PCI Express or DisplayPort operation. The hex display MUX can be used in such applications to route the signal from the controller chip to either a physical DisplayPort connector or a PCI Express connector using its 1 : 2 multiplexer topology. The controller chip selects which path to use by setting a select signal (which can be latched) HIGH or LOW.

Optionally, the hex MUX device can be used in conjunction with an HDMI/DVI level shifter device (PTN3300A, PTN3300B or PTN3301) to allow for DisplayPort as well as HDMI/DVI connectivity.

Features

  • 1 : 2 multiplexing of DisplayPort (v1.1 - 2.7 Gbit/s) or PCI Express (v1.1 - 2.5 Gbit/s) signals
    • 4 high-speed differential channels
    • 1 channel for AUX differential signals or DDC clock and data
    • 1 channel for HPD
  • High-bandwidth analog pass-gate technology
  • Very low intra-pair differential skew (< 5 ps)
  • Very low inter-pair skew (< 180 ps)
  • All path delays matched including between RX1- to X- and RX1+ to X+
  • Switch/MUX position select with latch function
  • Shutdown mode CMOS input
  • Shutdown mode minimizes power consumption while switching all channels off
  • Very low operation current of 0.2 mA typ
  • Very low shutdown current of < 10 uA
  • Standby mode minimizes power consumption while switching all channels off
  • Single 3.3 V power supply
  • ESD 8 kV HBM, 1 kV CDM
  • Two pinouts (A and B) available as separate ordering part numbers
  • Available in 11 mm x 5 mm HWQFN56R package

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
CBTL06121AHF9352 857 47518Volume productionSOT1033-1
(HWQFN56R)
Reel Dry Pack, SMD, 13"Standard MarkingCBTL06121AHF
CBTL06121BHF9352 857 48518Volume productionSOT1033-1
(HWQFN56R)
Reel Dry Pack, SMD, 13"Standard MarkingCBTL06121BHF

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
CBTL06121AHF9352 857  47518        Order samples
CBTL06121BHF9352 857  48518        Order samples

Applications

  • Motherboard applications requiring DisplayPort and PCI Express switching/multiplexing
  • Docking stations
  • Notebook computers
  • Chip sets requiring flexible allocation of PCI Express or DisplayPort I/O pins to board connectors

Block diagrams/pinning

Parametrics/similar products

Type numberPackageSupply
voltage(V)
Standby
current(uA)
Operating
temp.(Cel)
BandwidthNumber of channelsSupply current(mA)
CBTL06121AHFSOT1033-1
(HWQFN56R)
3.0~3.6 10 -10~+85 2.7 Gbps 6 0.2
CBTL06121BHFSOT1033-1
(HWQFN56R)
3.0~3.6 10 -10~+85 2.7 Gbps 6 0.2

Similar products

CBTL06121 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.