The CBTS3253 is a dual 1-of-4 high-speed TTL-compatible FET multiplexer/demultiplexer. The low on resistance of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise.
1OE, 2OE, S0, and S1 select the appropriate B output for the A-input data.
Internal Schottky diode provides I/O undershoot protection
The CBTS3253 is characterized for operation from ?40 to +85 Cel.
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| CBTS3253D | CBTS3253D,112 | 9352 726 05112 | Discontinued Replacement product | SOT109 | Tube | Standard Marking | |
| CBTS3253D | CBTS3253D,118 | 9352 726 05118 | Discontinued Replacement product | SOT109 | Reel Pack, SMD, 13" | Standard Marking | |
| CBTS3253DB | CBTS3253DB,112 | 9352 726 04112 | Discontinued Replacement product | SOT338-1
(SSOP16) | Tube | Standard Marking | |
| CBTS3253DB | CBTS3253DB,118 | 9352 726 04118 | Discontinued Replacement product | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| CBTS3253DS | CBTS3253DS,112 | 9352 726 03112 | Discontinued Replacement product | SOT519-1
(SSOP16) | Tube | Standard Marking | |
| CBTS3253DS | CBTS3253DS,118 | 9352 726 03118 | Discontinued Replacement product | SOT519-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| CBTS3253PW | CBTS3253PW,112 | 9352 726 02112 | Discontinued Replacement product | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| CBTS3253PW | CBTS3253PW,118 | 9352 726 02118 | Discontinued Replacement product | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking |
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| CBTS3253D | CBTS3253D,112 | CBTS3253D |
| week 11, 2005 | ||||
| CBTS3253D | CBTS3253D,118 | CBTS3253D |
| week 11, 2005 | ||||
| CBTS3253DB | CBTS3253DB,112 | CBTS3253DB |
| week 12, 2005 | ||||
| CBTS3253DB | CBTS3253DB,118 | CBTS3253DB |
| week 12, 2005 | ||||
| CBTS3253DS | CBTS3253DS,112 | CBTS3253DS |
| week 12, 2005 | ||||
| CBTS3253DS | CBTS3253DS,118 | CBTS3253DS |
| week 12, 2005 | ||||
| CBTS3253PW | CBTS3253PW,112 | CBTS3253PW |
| week 12, 2005 | ||||
| CBTS3253PW | CBTS3253PW,118 | CBTS3253PW |
| week 12, 2005 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| CBTS3253D | 935272605112 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| CBTS3253D | 935272605118 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| CBTS3253DB | 935272604112 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| CBTS3253DB | 935272604118 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| CBTS3253DS | 935272603112 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| CBTS3253DS | 935272603118 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| CBTS3253PW | 935272602112 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| CBTS3253PW | 935272602118 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| Type number | Package | Description | Operating temp.(Cel) | Diode Type | # of Bits | Multiplex rate | Operating voltage(VDC) | # of Bits per Enable |
|---|---|---|---|---|---|---|---|---|
| CBTS3253D | SOT109
| Mux/Demux | -40~85 | Schottky Undershoot | 2 | 1 of 4 | 4.5~5.5 | 1 |
| CBTS3253DB | SOT338-1
(SSOP16) | Mux/Demux | -40~85 | Schottky Undershoot | 2 | 1 of 4 | 4.5~5.5 | 1 |
| CBTS3253DS | SOT519-1
(SSOP16) | Mux/Demux | -40~85 | Schottky Undershoot | 2 | 1 of 4 | 4.5~5.5 | 1 |
| CBTS3253PW | SOT403-1
(TSSOP16) | Mux/Demux | -40~85 | Schottky Undershoot | 2 | 1 of 4 | 4.5~5.5 | 1 |
Similar products
CBTS3253
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.