The CBTS3257 is a quad 1-of-2 high-speed TTL-compatible multiplexer/demultiplexer. The low on resistance of the switch allows inputs to be connected to outputs without adding propagation delay or generating additional ground bounce noise.
Output Enable (OE) and select-control (S) inputs select the appropriate B1 and B2 outputs for the A-input data.
Internal Schottky diode provides I/O undershoot protection.
The CBTS3257 is characterized for operation from ?40 to +85 Cel.
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| CBTS3257D | CBTS3257D,112 | 9352 723 35112 | Discontinued Replacement product | SOT109 | Tube | Standard Marking | |
| CBTS3257D | CBTS3257D,118 | 9352 723 35118 | Discontinued Replacement product | SOT109 | Reel Pack, SMD, 13" | Standard Marking | |
| CBTS3257DB | CBTS3257DB,112 | 9352 723 36112 | Discontinued Replacement product | SOT338-1
(SSOP16) | Tube | Standard Marking | |
| CBTS3257DB | CBTS3257DB,118 | 9352 723 36118 | Discontinued Replacement product | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| CBTS3257DS | CBTS3257DS,112 | 9352 723 37112 | Discontinued Replacement product | SOT519-1
(SSOP16) | Tube | Standard Marking | |
| CBTS3257DS | CBTS3257DS,118 | 9352 723 37118 | Discontinued Replacement product | SOT519-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| CBTS3257PW | CBTS3257PW,112 | 9352 723 34112 | Discontinued Replacement product | SOT403-1
(TSSOP16) | Tube | Standard Marking | |
| CBTS3257PW | CBTS3257PW,118 | 9352 723 34118 | Discontinued Replacement product | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking |
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| CBTS3257D | CBTS3257D,112 | CBTS3257D |
| week 45, 2004 | ||||
| CBTS3257D | CBTS3257D,118 | CBTS3257D |
| week 45, 2004 | ||||
| CBTS3257DB | CBTS3257DB,112 | CBTS3257DB |
| week 13, 2005 | ||||
| CBTS3257DB | CBTS3257DB,118 | CBTS3257DB |
| week 13, 2005 | ||||
| CBTS3257DS | CBTS3257DS,112 | CBTS3257DS |
| week 12, 2005 | ||||
| CBTS3257DS | CBTS3257DS,118 | CBTS3257DS |
| week 12, 2005 | ||||
| CBTS3257PW | CBTS3257PW,112 | CBTS3257PW |
| week 48, 2004 | ||||
| CBTS3257PW | CBTS3257PW,118 | CBTS3257PW |
| week 48, 2004 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| CBTS3257D | 935272335112 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| CBTS3257D | 935272335118 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| CBTS3257DB | 935272336112 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| CBTS3257DB | 935272336118 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| CBTS3257DS | 935272337112 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| CBTS3257DS | 935272337118 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| CBTS3257PW | 935272334112 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| CBTS3257PW | 935272334118 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| Type number | Package | Description | Operating temp.(Cel) | Diode Type | # of Bits | Multiplex rate | Operating voltage(VDC) | # of Bits per Enable |
|---|---|---|---|---|---|---|---|---|
| CBTS3257D | SOT109
| Mux/Demux | -40~85 | Schottky Undershoot | 4 | 1 of 2 | 4.5~5.5 | 4 |
| CBTS3257DB | SOT338-1
(SSOP16) | Mux/Demux | -40~85 | Schottky Undershoot | 4 | 1 of 2 | 4.5~5.5 | 4 |
| CBTS3257DS | SOT519-1
(SSOP16) | Mux/Demux | -40~85 | Schottky Undershoot | 4 | 1 of 2 | 4.5~5.5 | 4 |
| CBTS3257PW | SOT403-1
(TSSOP16) | Mux/Demux | -40~85 | Schottky Undershoot | 4 | 4.5~5.5 | 4 |
Similar products
CBTS3257
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.