NXP Semiconductors


Select site:

English

Datasheet

CBTS3306
(Product Specification)
08-Nov-01, 8 pages, 76 kB

Download all documentation

General description

The CBTS3306 Dual FET Bus Switch features independent line switches with Schottky diodes on the I/OS to clamp undershoot. Each switch is disabled with the associated Output Enable (OE) input is high.

The CBTS3306 is characterized for operation from -40 to +85 Cel.

Features

  • 5 Ohm switch connection between two ports
  • TTL-compatible input levels
  • Package options include plastic small outline (SO) and thin shrink small outline (TSSOP)
  • Latch-up protection exceeds 100 mA per JESD78
  • ESD protection exceeds 2000 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
CBTS3306DCBTS3306D9352 706 21112Volume productionSOT96-1
(SO8)
TubeStandard MarkingCBTS3306D
week 11, 2005
CBTS3306DCBTS3306D-T9352 706 21118Volume productionSOT96-1
(SO8)
Tape reel smdStandard MarkingCBTS3306D
week 11, 2005
CBTS3306PWCBTS3306PWDH-T9352 706 20118Volume productionSOT530-1
(TSSOP8)
Reel Pack, SMD, 13"Standard MarkingCBTS3306PW
week 9, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
CBTS3306D9352 706  21112  0.2500     not available
CBTS3306D9352 706  21118  0.2500     not available
CBTS3306PW9352 706  20118  0.2500      Order samples

Technical documents

Application Notes

Support Documents

Parametrics/similar products

Type numberPackageDescriptionOperating
temp.(Cel)
Diode Type# of BitsOperating voltage(VDC)# of Bits per Enable
CBTS3306DSOT96-1
(SO8)
Bus Switch -40~85 Schottky Undershoot 2 4.5~5.5 1
CBTS3306PWSOT530-1
(TSSOP8)
Bus Switch -40~85 Schottky Undershoot 2 4.5~5.5 1

Similar products

CBTS3306 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.