This 11-bit bus switch is designed for 1.7 V to 1.9 V VDD operation and SSTL_18 select input levels.
Each Host port pin (HPn) is multiplexed to one of four DIMM port pins (xDPn). The selection of the DIMM port to be connected to the Host port is controlled by a decoder driven by three hardware select pins S0, S1 and EN. Driving pin EN HIGH disconnects all DIMM ports from their respective host ports. When EN is driven LOW, pins S0 and S1 select one of four DIMM ports to be connected to their respective host port. When disconnected, any DIMM port is terminated to the externally supplied voltage Vbias by means of an on-chip pull-down resistor of typically 400 Ohm. The ON-state connects the Host port to the DIMM port through a 12 Ohm nominal series resistance. The design is intended to have only one DIMM port active at any time.
The CBTU4411 can also be configured to support a differential strobe signal on channel 10 (TRUE) and channel 9 (complementary Strobe). When its LVCMOS configuration input strobe enable (STREN) is HIGH, channel 10 is pulled up to 3/4 of VDD internally by a resistive divider when the DIMM port is idle. When the CBTU4411 is disabled (EN = HIGH in Strobe mode), the pull-down on channel 10 is disabled for current savings, pulling channel 10 to VDD. When strobe enable (STREN) is LOW, channel 10 behaves the same as all other channels.
The select inputs (S0, S1) are pseudo-differential type SSTL_18. A reference voltage should be provided to input pin VREF at nominally 0.5VDD. This topology provides accurate control of switching times by reducing dependency on select signal slew rates. S0 and S1 are provided with selectable input termination to 0.5VDD (active when LVCMOS input TERM is HIGH). When the CBTU4411 is disabled (EN = HIGH), both S0 and S1 inputs are pulled LOW.
The part incorporates a very low crosstalk design. It has a very low skew between outputs (<30 ps) and low skew (< 30 ps) for rising and falling edges. The part has optimal performance in DDR2 data bus applications.
Each switch has been optimized for connection to 1- or 2-rank DIMMs.
The low internal RC time constant of the switch allows data transfer to be made with minimal propagation delay.
The CBTU4411 is characterized for operation from 0 Cel to +85 Cel.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| CBTU4411EE | CBTU4411EE,518 | 9352 769 13518 | Volume production | SOT856-1
(LFBGA72) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| CBTU4411EE | CBTU4411EE,551 | 9352 769 13551 | Volume production | SOT856-1
(LFBGA72) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| CBTU4411EE | CBTU4411EE,557 | 9352 769 13557 | Volume production | SOT856-1
(LFBGA72) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| CBTU4411EE/G | CBTU4411EE/G,118 | 9352 790 12118 | Withdrawn Replacement product | SOT856-1
(LFBGA72) | Reel Pack, SMD, 13" | Standard Marking | |
| CBTU4411EE/G | CBTU4411EE/G,518 | 9352 790 12518 | Withdrawn Replacement product | SOT856-1
(LFBGA72) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| CBTU4411EE/G | CBTU4411EE/G,551 | 9352 790 12551 | Withdrawn Replacement product | SOT856-1
(LFBGA72) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| CBTU4411EE/G | CBTU4411EE/G,557 | 9352 790 12557 | Withdrawn Replacement product | SOT856-1
(LFBGA72) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| CBTU4411EE | CBTU4411EE,518 | CBTU4411EE |
| Always Pb-free | ||||
| CBTU4411EE | CBTU4411EE,551 | CBTU4411EE |
| Always Pb-free | ||||
| CBTU4411EE | CBTU4411EE,557 | CBTU4411EE |
| Always Pb-free |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| CBTU4411EE | 9352 769 13518 | CBTU4411EE,518 | NA | ARROW ELECTRONICS | 1,195 | 11/19/2009 | Buy online | not available | ||
| CBTU4411EE | 9352 769 13551 | CBTU4411EE,551 | NA | ARROW ELECTRONICS | 1,195 | 11/19/2009 | Buy online | not available | ||
| CBTU4411EE | 9352 769 13557 | CBTU4411EE,557 | NA | ARROW ELECTRONICS | 1,195 | 11/19/2009 | Buy online | not available |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| CBTU4411EE/G | 935279012118 | 31-Dec-05 | 31-Dec-05 | $product.prunedProduct.eplacementPart | DN 56 |
| Non-manufacturable. See Replacement. |
| CBTU4411EE/G | 935279012518 | 31-Dec-05 | 31-Dec-05 | $product.prunedProduct.eplacementPart | DN 56 |
| Non-manufacturable. See Replacement. |
| CBTU4411EE/G | 935279012551 | 31-Dec-05 | 31-Dec-05 | $product.prunedProduct.eplacementPart | DN 56 |
| Non-manufacturable. See Replacement. |
| CBTU4411EE/G | 935279012557 | 31-Dec-05 | 31-Dec-05 | $product.prunedProduct.eplacementPart | DN 56 |
| Non-manufacturable. See Replacement. |